Ribbon Cable Connectors

Manufacturer TE Connectivity
Description 622-2641LF FEM SOCKT,LEAD FREE
Part Number 1-1658527-0
URL http://www.te.com/usa-en/product-1-1658527-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 30
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Number of Rows 2
Connector Style Receptacle
Mating Alignment Type Polarization
Contact Mating Area Plating Material Gold
Housing Color Blue
Product Type Connector
Wire/Cable Type Ribbon Cable
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 26
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Mating Connector Lock Without
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Number of Rows Connector Style Mating Alignment Type Contact Mating Area Plating Material Housing Color Product Type Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Termination Method to Wire & Cable Mating Connector Lock
1 1-1658527-0 622-2641LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 26 Insulation Displacement Crimp (IDC) Without
7 1-1658527-2 622-4030LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Without
8 1-1658527-3 622-4041LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Without
9 1-1658527-5 622-5041LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Insulation Displacement Crimp (IDC) Without
10 1-1658527-9 622-0641LF=FSKT IDC S 06 30AU Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 6 Insulation Displacement Crimp (IDC) Without
11 1658527-2 622-0630LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 6 Insulation Displacement Crimp (IDC) Without
12 1658527-3 622-1030LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 10 Insulation Displacement Crimp (IDC) Without
13 1658527-6 622-1630LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 16 Insulation Displacement Crimp (IDC) Without
14 1658527-9 622-2630LF FEM SOCKT,LEAD FREE Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 26 Insulation Displacement Crimp (IDC) Without
2 2-1658527-3 622-2030LF=FSKT IDC S 20 30AU Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 20 Insulation Displacement Crimp (IDC) Without
3 2-1658527-5 622-2441LF=FSKT IDC S 24 30AU Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 24 Insulation Displacement Crimp (IDC) Without
4 2-1658527-7 622-3041LF=FSKT IDC S 30 30AU Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 30 Insulation Displacement Crimp (IDC) Without
5 2-1658527-8 622-3441LF=FSKT IDC S 34 30AU - CF4307-000 - PER-2-1658527-8 Buy Now CF4307-000 PER-2-1658527-8 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 34 Insulation Displacement Crimp (IDC) Without
6 3-1658527-2 622-6441LF=FSKT IDC S 64 30AU Buy Now 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Blue Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 64 Insulation Displacement Crimp (IDC) Without
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Number of Rows
Connector Style
Mating Alignment Type
Contact Mating Area Plating Material
Housing Color
Product Type
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Termination Method to Wire & Cable
Mating Connector Lock
Documentation
3D PDF - 1-1658527-0
3D PDF - 1-1658527-2
3D PDF - 1-1658527-3
3D PDF - 1-1658527-5
3D PDF - 1-1658527-9
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1-1658527-0
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1-1658527-2
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1-1658527-3
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1-1658527-5
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1-1658527-9
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-2
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-3
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-4
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-5
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-6
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-7
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-8
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 1658527-9
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-0
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-2
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-3
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-5
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-7
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 2-1658527-8
CONNECTOR ASSEMBLY, FEMALE SOCKET TRANSITION, 622 SERIES - 3-1658527-2
3D PDF - 1658527-2
3D PDF - 1658527-3
3D PDF - 1658527-4
3D PDF - 1658527-5
3D PDF - 1658527-6
3D PDF - 1658527-7
3D PDF - 1658527-8
3D PDF - 1658527-9
3D PDF - 2-1658527-0
3D PDF - 2-1658527-2
3D PDF - 2-1658527-3
3D PDF - 2-1658527-5
3D PDF - 2-1658527-7
3D PDF - 2-1658527-8
3D PDF - 3-1658527-2
Hand Tool Frame 1437000-6 - 1-1658527-0
Hand Tool Frame 1437000-6 - 1-1658527-2
Hand Tool Frame 1437000-6 - 1-1658527-3
Hand Tool Frame 1437000-6 - 1-1658527-5
Hand Tool Frame 1437000-6 - 1-1658527-9
Hand Tool Frame 1437000-6 - 1658527-2
Hand Tool Frame 1437000-6 - 1658527-3
Hand Tool Frame 1437000-6 - 1658527-4
Hand Tool Frame 1437000-6 - 1658527-5
Hand Tool Frame 1437000-6 - 1658527-6
Hand Tool Frame 1437000-6 - 1658527-7
Hand Tool Frame 1437000-6 - 1658527-8
Hand Tool Frame 1437000-6 - 1658527-9
Hand Tool Frame 1437000-6 - 2-1658527-0
Hand Tool Frame 1437000-6 - 2-1658527-2
Hand Tool Frame 1437000-6 - 2-1658527-3
Hand Tool Frame 1437000-6 - 2-1658527-5
Hand Tool Frame 1437000-6 - 2-1658527-7
Hand Tool Frame 1437000-6 - 2-1658527-8
Hand Tool Frame 1437000-6 - 3-1658527-2
Ribbon Cable Interconnect Solutions - 1-1658527-0
Ribbon Cable Interconnect Solutions - 1-1658527-2
Ribbon Cable Interconnect Solutions - 1-1658527-3
Ribbon Cable Interconnect Solutions - 1-1658527-5
Ribbon Cable Interconnect Solutions - 1-1658527-9
Ribbon Cable Interconnect Solutions - 1658527-2
Ribbon Cable Interconnect Solutions - 1658527-3
Ribbon Cable Interconnect Solutions - 1658527-4
Ribbon Cable Interconnect Solutions - 1658527-5
Ribbon Cable Interconnect Solutions - 1658527-6
Ribbon Cable Interconnect Solutions - 1658527-7
Ribbon Cable Interconnect Solutions - 1658527-8
Ribbon Cable Interconnect Solutions - 1658527-9
Ribbon Cable Interconnect Solutions - 2-1658527-0
Ribbon Cable Interconnect Solutions - 2-1658527-2
Ribbon Cable Interconnect Solutions - 2-1658527-3
Ribbon Cable Interconnect Solutions - 2-1658527-5
Ribbon Cable Interconnect Solutions - 2-1658527-7
Ribbon Cable Interconnect Solutions - 2-1658527-8
Ribbon Cable Interconnect Solutions - 3-1658527-2
MD_1-1658527-0_04032018540_dmtec - 1-1658527-0
MD_1-1658527-3_10052017221_dmtec - 1-1658527-3
MD_1658527-4_04032018541_dmtec - 1658527-4
MD_1658527-5_050320131035_dmtec - 1658527-5
MD_1658527-6_04062016727_dmtec - 1658527-6
MD_1658527-7_08082013513_dmtec - 1658527-7
MD_1658527-8_041620181210_dmtec - 1658527-8
MD_2-1658527-0_0923201156 - 2-1658527-0
MD_2-1658527-2_0411201753_dmtec - 2-1658527-2
MD_2-1658527-8_04172018030_dmtec - 2-1658527-8
MD_3-1658527-2_04032018541_dmtec - 3-1658527-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.