Single Phase Filters

Manufacturer TE Connectivity
Description 60VS6=F8249 - 60VS6
Part Number 1609042-6
URL http://www.te.com/usa-en/product-1609042-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom S
Also Known As (Marketing Alias) 60VS6
Current Rating [A] 60
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 250
Leakage Current (Max) (120VAC, 60Hz) [mA] .75
Leakage Current (Max) (250VAC, 50Hz) [mA] 1.25
Mount Style Flanged
Output Type Stud
Filtered Yes
Ground Choke Option No
Input Type Stud
Filter Type Power Line
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (120VAC, 60Hz) [mA] Leakage Current (Max) (250VAC, 50Hz) [mA] Mount Style Output Type Filtered Ground Choke Option Input Type Filter Type
1 1609042-6 60VS6=F8249 - 60VS6 Buy Now Corcom S 60VS6 60 -10 – 40 250 .75 1.25 Flanged Stud Yes No Stud Power Line
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (120VAC, 60Hz) [mA]
Leakage Current (Max) (250VAC, 50Hz) [mA]
Mount Style
Output Type
Filtered
Ground Choke Option
Input Type
Filter Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.