TE Connectivity

Electric, Hybrid & Fuel Cell Cable Assemblies

Manufacturer TE Connectivity
Description 5POS,HVA,630,PIGTAIL,HYB ASSY
Part Number 1-2282265-5
URL http://www.te.com/usa-en/product-1-2282265-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HEMS Cable Assembly & Charging Cable
Operating Voltage [VDC] 850
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Mounting Angle [°] 180
Cable Assembly Length [m] 5
Cable Assembly Length [ft] 16.4
Cable Assembly Type HVA630
Configuration Single-Ended
Shielded Yes
Sealed Yes
Voltage Bands High
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Mounting Angle [°] Cable Assembly Length [m] Cable Assembly Length [ft] Cable Assembly Type Configuration Shielded Sealed Voltage Bands
1 1-2282265-5 5POS,HVA,630,PIGTAIL,HYB ASSY Buy Now HEMS Cable Assembly & Charging Cable 850 -40 – 140 -40 – 284 180 5 16.4 HVA630 Single-Ended Yes Yes High
Part Number
Description
Buy Now
Series
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Mounting Angle [°]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Assembly Type
Configuration
Shielded
Sealed
Voltage Bands
Documentation
Contact the supplier