Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 5(6)POS,NANOMQS,REC HSG,ASSY,SEALED
Part Number 5-2112594-1
URL http://www.te.com/usa-en/product-5-2112594-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Nano MQS
Height [mm] 9.2
Height [in] .362
Length [mm] 9.8
Length [in] .385
Row-to-Row Spacing [mm] 1.5
Row-to-Row Spacing [in] .059
Width [mm] 23.85
Width [in] .938
Mating Tab Width [mm] .5
Mating Tab Width [in] .019
Centerline (Pitch) [mm] 1.8
Centerline (Pitch) [in] .07
Connector System Wire-to-Board
Serviceable No
Polarized Yes
Number of Positions 5
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 2500
Connector Position Assurance Capable No
Connector Code A
Sealable Yes
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 5-2112594-1 5(6)POS,NANOMQS,REC HSG,ASSY,SEALED Buy Now Nano MQS 9.2 .362 9.8 .385 1.5 .059 23.85 .938 .5 .019 1.8 .07 Wire-to-Board No Yes 5 Integrated in Housing No Housing for female terminals No Without No Box 180° Black PBT GF 2500 No A Yes 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.