Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 52 POS. MQS FEMALE CONNECTOR KIT ASS'Y_F
Part Number 284972-1
URL http://www.te.com/usa-en/product-284972-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 54
Height [in] 2.126
Length [mm] 34.9
Length [in] 1.374
Row-to-Row Spacing [mm] 3
Row-to-Row Spacing [in] .118
Width [mm] 23.5
Width [in] .925
Mating Tab Width [mm] .64
Mating Tab Width [in] .025
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -25 – 85
Operating Temperature Range [°F] -13 – 185
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Polarized No
Number of Positions 52
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle Other
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable No
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 284972-1 52 POS. MQS FEMALE CONNECTOR KIT ASS'Y_F Buy Now MQS 54 2.126 34.9 1.374 3 .118 23.5 .925 .64 .025 24 -25 – 85 -13 – 185 2.54 .1 12 Wire-to-Board Yes No 52 On the Terminal No Housing for female terminals No Without Yes Box Other Black PBT GF No No 4 Signal
2 284972-2 52 POS. MQS FEMALE CONNECTOR KIT ASS'Y F Buy Now MQS 54 2.126 34.9 1.374 3 .118 23.5 .925 .64 .025 24 -25 – 85 -13 – 185 2.54 .1 12 Wire-to-Board Yes No 52 On the Terminal No Housing for female terminals No Without Yes Box Other Blue PBT GF No No 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.