Ribbon Cable Connectors

Manufacturer TE Connectivity
Description 50 NOVO MIL 30DP, LEAD FREE
Part Number 1-1658623-0
URL http://www.te.com/usa-en/product-1-1658623-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Accepts Wire Insulation Diameter Range [mm] .787 – .94
Accepts Wire Insulation Diameter Range [in] .031 – .037
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Contact Termination Area Plating Thickness [µm] 1.27
Contact Termination Area Plating Thickness [µin] 50
Height [mm] 15.16
Height [in] .5968
Insulation Resistance [MO] 5000
Length [mm] 68.07
Length [in] 2.6799
UL Voltage Rating [VAC] 250
Width [mm] 6.1
Width [in] .2402
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Number of Rows 2
Connector Style Receptacle
Profile Low
Mating Alignment Type Polarization
Agency/Standard CSA
Connector Type Connector Assembly
Contact Design Tuning Fork
Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
CSA File Number LR 7189
Housing Color Black
Housing Material Thermoplastic
Mating Alignment With
Packaging Method Box & Tube
Packaging Quantity 60
Product Type Connector
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Recognized
Wire/Cable Size .08 – .15 mm²
Wire/Cable Type Ribbon Cable
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 50
Contact Base Material Phosphor Bronze
Ejection Latches Without
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention Without
Board Standoff Without
Mating Connector Lock Type Latch
Panel Mount Feature Without
Header Type Pin Header
Mating Connector Lock With
PCB Mount Alignment Without
Polarization With
Daisy Chain Without
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Length [mm] Length [in] UL Voltage Rating [VAC] Width [mm] Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Number of Rows Connector Style Profile Mating Alignment Type Agency/Standard Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type CSA File Number Housing Color Housing Material Mating Alignment Packaging Method Packaging Quantity Product Type UL File Number UL Flammability Rating UL Rating Wire/Cable Size Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejection Latches Termination Method to Wire & Cable Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Board Standoff Mating Connector Lock Type Panel Mount Feature Header Type Mating Connector Lock PCB Mount Alignment Polarization Daisy Chain
1 1-1658623-0 50 NOVO MIL 30DP, LEAD FREE Buy Now 2.54 .1 .787 – .94 .031 – .037 .76 29.92 1.27 50 15.16 .5968 5000 68.07 2.6799 250 6.1 .2402 250 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Low Polarization CSA Connector Assembly Tuning Fork Gold or Palladium Nickel or Performance Based Tin Signal (Data) Socket LR 7189 Black Thermoplastic With Box & Tube 60 Connector E28476 UL 94V-0 Recognized .08 – .15 mm² Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole - Solder Vertical Without Without Latch Without Pin Header With Without With Without
2 1658623-4 20 NOVO MIL 30DP, LEAD FREE Buy Now 2.54 .1 .787 – .94 .031 – .037 .76 29.92 1.27 50 15.16 .5968 5000 29.97 1.1799 250 6.1 .2402 250 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Low Polarization CSA Connector Assembly Tuning Fork Gold or Palladium Nickel or Performance Based Tin Signal (Data) Socket LR 7189 Black Thermoplastic With Box & Tube 60 Connector E28476 UL 94V-0 Recognized .08 – .15 mm² Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 20 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole - Solder Vertical Without Without Latch Without Pin Header With Without With Without
3 1658623-5 24 NOVO MIL 30DP, LEAD FREE Buy Now 2.54 .1 .787 – .94 .031 – .037 .76 29.92 1.27 50 15.16 .5968 5000 35.05 1.3799 250 6.1 .2402 250 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Low Polarization CSA Connector Assembly Tuning Fork Gold or Palladium Nickel or Performance Based Tin Signal (Data) Socket LR 7189 Black Thermoplastic With Box & Tube 60 Connector E28476 UL 94V-0 Recognized .08 – .15 mm² Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 24 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole - Solder Vertical Without Without Latch Without Pin Header With Without With Without
4 1658623-7 30 NOVO MIL 30DP, LEAD FREE Buy Now 2.54 .1 .787 – .94 .031 – .037 .76 29.92 1.27 50 15.16 .5968 5000 42.67 1.6799 250 6.1 .2402 250 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Low Polarization CSA Connector Assembly Tuning Fork Gold or Palladium Nickel or Performance Based Tin Signal (Data) Socket LR 7189 Black Thermoplastic With Box & Tube 60 Connector E28476 UL 94V-0 Recognized .08 – .15 mm² Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 30 Phosphor Bronze Without Insulation Displacement Crimp (IDC) Through Hole - Solder Vertical Without Without Latch Without Pin Header With Without With Without
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Length [mm]
Length [in]
UL Voltage Rating [VAC]
Width [mm]
Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Number of Rows
Connector Style
Profile
Mating Alignment Type
Agency/Standard
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
CSA File Number
Housing Color
Housing Material
Mating Alignment
Packaging Method
Packaging Quantity
Product Type
UL File Number
UL Flammability Rating
UL Rating
Wire/Cable Size
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejection Latches
Termination Method to Wire & Cable
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Board Standoff
Mating Connector Lock Type
Panel Mount Feature
Header Type
Mating Connector Lock
PCB Mount Alignment
Polarization
Daisy Chain
Documentation
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1-1658623-0
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-1
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-2
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-3
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-4
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-5
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-6
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-7
Connector, Flat Cable Round Conductor, AMP-LATCH Novo Receptacles - 1658623-8
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1-1658623-0
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-1
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-2
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-3
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-4
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-5
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-6
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-7
AMP-LATCH Novo Receptacles for Ribbon Cable with Conductors Having 1.27 mm (.050 in.) Centerlines - 1658623-8
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1-1658623-0
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-1
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-2
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-3
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-4
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-5
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-6
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-7
RECEPTACLE ASSY, MILITARY POLARIZATION, LEAD FREE, AMP-LATCH NOVO - 1658623-8
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1-1658623-0
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-1
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-2
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-3
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-4
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-5
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-6
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-7
CONNECTOR-SPECIFIC KIT 768341-1 F/AMP-LATCH STANDARD & NOVO RECEPTACLE CONNECTORS - 1658623-8
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1-1658623-0
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-1
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-2
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-3
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-4
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-5
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-6
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-7
Connector, Flat Cable, Round Conductor, AMP-LATCH NOVO & NOVO Stackable Receptacles - 1658623-8
Ribbon Cable Interconnect Solutions - 1-1658623-0
Ribbon Cable Interconnect Solutions - 1658623-1
Ribbon Cable Interconnect Solutions - 1658623-2
Ribbon Cable Interconnect Solutions - 1658623-3
Ribbon Cable Interconnect Solutions - 1658623-4
Ribbon Cable Interconnect Solutions - 1658623-5
Ribbon Cable Interconnect Solutions - 1658623-6
Ribbon Cable Interconnect Solutions - 1658623-7
Ribbon Cable Interconnect Solutions - 1658623-8
3D PDF - 1-1658623-0
3D PDF - 1658623-1
3D PDF - 1658623-2
3D PDF - 1658623-3
3D PDF - 1658623-4
3D PDF - 1658623-5
3D PDF - 1658623-6
3D PDF - 1658623-7
3D PDF - 1658623-8
MD_1658623-1_012920141157_dmtec - 1658623-1
MD_1658623-2_0922201126 - 1658623-2
MD_1658623-4_03302018946_dmtec - 1658623-4
MD_1658623-6_041620181222_dmtec - 1658623-6