IDC D-Sub Connectors

Manufacturer TE Connectivity
Description 50 50SR CABLE RCPT ASSY
Part Number 5749210-5
URL http://www.te.com/usa-en/product-5749210-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE 0.50 Series
Centerline (Pitch) [mm] 1.27
Solid Wire Range [AWG] 30 – 28
Wire Range [AWG] 30 – 28
Accepts Wire Insulation Diameter Range [mm] .74 – .91
Connector System Cable-to-Cable
Packaging Method Package
Panel Mount Feature Without
PCB Contact Termination Area Plating Material Tin
Connector Style Receptacle
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Base Material Phosphor Bronze
Housing Material Thermoplastic
Number of Positions 50
Housing Color Black
Mating Connector Lock Without
UL Flammability Rating UL 94V-0
Mounting Angle None
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
PCB Mount Retention Type None
Packaging Quantity 13
Connector & Contact Terminates To Wire & Cable
Color Black
Product Type Connector
Shell Material Steel
Sealable No
Shielded Yes
Contact Underplating Material Nickel
Wire/Cable Type Round Jacketed Cable
Connector Mounting Type Cable Mount
Cover Material Thermoplastic
Detent With
Circuit Application Signal
Preloaded Yes
Number of Rows 2
Shell Plating Material Tin over Copper
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Centerline (Pitch) [mm] Solid Wire Range [AWG] Wire Range [AWG] Accepts Wire Insulation Diameter Range [mm] Connector System Packaging Method Panel Mount Feature PCB Contact Termination Area Plating Material Connector Style Contact Mating Area Plating Material Contact Base Material Housing Material Number of Positions Housing Color Mating Connector Lock UL Flammability Rating Mounting Angle Termination Method to Wire & Cable PCB Mount Retention Type Packaging Quantity Connector & Contact Terminates To Color Product Type Shell Material Sealable Shielded Contact Underplating Material Wire/Cable Type Connector Mounting Type Cover Material Detent Circuit Application Preloaded Number of Rows Shell Plating Material
1 5749210-5 50 50SR CABLE RCPT ASSY Buy Now AMPLIMITE 0.50 Series 1.27 30 – 28 30 – 28 .74 – .91 Cable-to-Cable Package Without Tin Receptacle Gold Flash over Palladium Nickel Phosphor Bronze Thermoplastic 50 Black Without UL 94V-0 None Insulation Displacement Crimp (IDC) None 13 Wire & Cable Black Connector Steel No Yes Nickel Round Jacketed Cable Cable Mount Thermoplastic With Signal Yes 2 Tin over Copper
2 5749210-7 68 50SR CABLE RCPT ASSY Buy Now AMPLIMITE 0.50 Series 1.27 30 – 28 30 – 28 .74 – .91 Cable-to-Cable Tube Without Tin Receptacle Gold Flash over Palladium Nickel Phosphor Bronze Thermoplastic 68 Black Without UL 94V-0 None Insulation Displacement Crimp (IDC) None 10 Wire & Cable Black Connector Steel No Yes Nickel Round Jacketed Cable Cable Mount Thermoplastic With Signal Yes 2 Tin over Copper
3 5749699-5 50 50SR CABLE RCPT KIT Buy Now AMPLIMITE 0.50 Series 1.27 30 – 28 30 – 28 .74 – .91 Cable-to-Cable Package Without Tin Receptacle Gold Flash over Palladium Nickel Phosphor Bronze Thermoplastic 50 Black Without UL 94V-0 None Insulation Displacement Crimp (IDC) None 13 Wire & Cable Black Connector Steel No Yes Nickel Round Jacketed Cable Cable Mount Thermoplastic With Signal Yes 2 Nickel over Copper
4 5749699-8 100 50SR CABLE RCPT KIT - 010-4965-01 Buy Now AMPLIMITE 0.50 Series 010-4965-01 1.27 30 – 28 30 – 28 .74 – .91 Cable-to-Cable Kit Without Tin Receptacle Gold Phosphor Bronze Thermoplastic 100 Black Without UL 94V-0 None Insulation Displacement Crimp (IDC) None 7 Wire & Cable Black Connector Steel No Yes Nickel Round Jacketed Cable Cable Mount Thermoplastic With Signal Yes 2 Nickel over Copper
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Centerline (Pitch) [mm]
Solid Wire Range [AWG]
Wire Range [AWG]
Accepts Wire Insulation Diameter Range [mm]
Connector System
Packaging Method
Panel Mount Feature
PCB Contact Termination Area Plating Material
Connector Style
Contact Mating Area Plating Material
Contact Base Material
Housing Material
Number of Positions
Housing Color
Mating Connector Lock
UL Flammability Rating
Mounting Angle
Termination Method to Wire & Cable
PCB Mount Retention Type
Packaging Quantity
Connector & Contact Terminates To
Color
Product Type
Shell Material
Sealable
Shielded
Contact Underplating Material
Wire/Cable Type
Connector Mounting Type
Cover Material
Detent
Circuit Application
Preloaded
Number of Rows
Shell Plating Material
Documentation
Connector, AMPLIMITE, Shielded, .050 Series - 5749210-5
Connector, AMPLIMITE, Shielded, .050 Series - 5749210-7
Connector, AMPLIMITE, Shielded, .050 Series - 5749699-5
Connector, AMPLIMITE, Shielded, .050 Series - 5749699-7
Connector, AMPLIMITE, Shielded, .050 Series - 5749699-8
AMPLIMITE .050 Series Cable End Insulation Displacement Connector (IDC) and Printed Circuit (PC) Board Connector - 5749210-5
AMPLIMITE .050 Series Cable End Insulation Displacement Connector (IDC) and Printed Circuit (PC) Board Connector - 5749210-7
AMPLIMITE .050 Series Cable End Insulation Displacement Connector (IDC) and Printed Circuit (PC) Board Connector - 5749699-5
AMPLIMITE .050 Series Cable End Insulation Displacement Connector (IDC) and Printed Circuit (PC) Board Connector - 5749699-7
AMPLIMITE .050 Series Cable End Insulation Displacement Connector (IDC) and Printed Circuit (PC) Board Connector - 5749699-8
Installation and Use of Mass Termination Tooling - 5749210-5
Installation and Use of Mass Termination Tooling - 5749210-7
Installation and Use of Mass Termination Tooling - 5749699-5
Installation and Use of Mass Termination Tooling - 5749699-7
Installation and Use of Mass Termination Tooling - 5749699-8
Cover Lacing Fixture 91293-1 for AMPLIMITE .050 Series Connectors and AMPMODU 50/50 Grid Connectors - 5749210-5
Cover Lacing Fixture 91293-1 for AMPLIMITE .050 Series Connectors and AMPMODU 50/50 Grid Connectors - 5749210-7
Cover Lacing Fixture 91293-1 for AMPLIMITE .050 Series Connectors and AMPMODU 50/50 Grid Connectors - 5749699-5
Cover Lacing Fixture 91293-1 for AMPLIMITE .050 Series Connectors and AMPMODU 50/50 Grid Connectors - 5749699-7
Cover Lacing Fixture 91293-1 for AMPLIMITE .050 Series Connectors and AMPMODU 50/50 Grid Connectors - 5749699-8
Cover Closing Kits 543508-1 and 543526-1 and Staple Inserter Kit 543515-1 for AMPLIMITE .050 Series Connector Assembly - 5749210-5
Cover Closing Kits 543508-1 and 543526-1 and Staple Inserter Kit 543515-1 for AMPLIMITE .050 Series Connector Assembly - 5749210-7
Cover Closing Kits 543508-1 and 543526-1 and Staple Inserter Kit 543515-1 for AMPLIMITE .050 Series Connector Assembly - 5749699-5
Cover Closing Kits 543508-1 and 543526-1 and Staple Inserter Kit 543515-1 for AMPLIMITE .050 Series Connector Assembly - 5749699-7
Cover Closing Kits 543508-1 and 543526-1 and Staple Inserter Kit 543515-1 for AMPLIMITE .050 Series Connector Assembly - 5749699-8
Tooling Kit 768900-1 - 5749210-5
Tooling Kit 768900-1 - 5749210-7
Tooling Kit 768900-1 - 5749699-5
Tooling Kit 768900-1 - 5749699-7
Tooling Kit 768900-1 - 5749699-8
CHAMPOMATOR 2.5 Terminating Machine Control Module 852423-[ ] - 5749210-5
CHAMPOMATOR 2.5 Terminating Machine Control Module 852423-[ ] - 5749210-7
CHAMPOMATOR 2.5 Terminating Machine Control Module 852423-[ ] - 5749699-5
CHAMPOMATOR 2.5 Terminating Machine Control Module 852423-[ ] - 5749699-7
CHAMPOMATOR 2.5 Terminating Machine Control Module 852423-[ ] - 5749699-8
.050 Series Shielded AMPLIMITE Connector - 5749210-5
.050 Series Shielded AMPLIMITE Connector - 5749210-7
.050 Series Shielded AMPLIMITE Connector - 5749699-5
.050 Series Shielded AMPLIMITE Connector - 5749699-7
.050 Series Shielded AMPLIMITE Connector - 5749699-8
RECEPTACLE ASSEMBLY, CABLE CONNECTOR, .050 SERIES, AMPLIMITE - 5749210-5
RECEPTACLE ASSEMBLY, CABLE CONNECTOR, .050 SERIES, AMPLIMITE - 5749210-7
3D PDF - 5749210-5
3D PDF - 5749210-7
KIT, RECEPTACLE CABLE CONNECTOR ASSEMBLY, AMPLIMITE .050 Series - 5749699-5
KIT, RECEPTACLE CABLE CONNECTOR ASSEMBLY, AMPLIMITE .050 Series - 5749699-7
KIT, RECEPTACLE CABLE CONNECTOR ASSEMBLY, AMPLIMITE .050 Series - 5749699-8
AMPLIMITE Subminiature D Connectors - .050 Series Connector - 5749210-5
AMPLIMITE Subminiature D Connectors - .050 Series Connector - 5749210-7
AMPLIMITE Subminiature D Connectors - .050 Series Connector - 5749699-5
AMPLIMITE Subminiature D Connectors - .050 Series Connector - 5749699-7
AMPLIMITE Subminiature D Connectors - .050 Series Connector - 5749699-8
3D PDF - 5749699-5
3D PDF - 5749699-7
3D PDF - 5749699-8
MD_5749699-7_01012014837_dmtec - 5749699-7
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.