Mechanical Connectors

Manufacturer TE Connectivity
Description 5 TDJL 82 P5-P225 TR250 T12069(OBS.)
Part Number 2845266-1
URL http://www.te.com/usa-en/product-2845266-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SIMABUS
Voltage Class [kV] = 500
Technology Bolted Bus Junction
Standards IEC 62271-1
Free of Lead, Cadmium, Heavy Metals Yes
Product Availability EMEA
Application Type 90° Expansion Busbar Junction on Post Insulators
Material Aluminum
Conductor Material Aluminum
Conductor Gauge Type Metric
Number of Contact Bolts 6
Indoor Use Yes
Outdoor Use Yes
Conductor Type Tube 250 mm – Tube 120 mm
Product selection
Selector Part Number Description Buy Now Series Voltage Class [kV] Technology Standards Free of Lead, Cadmium, Heavy Metals Product Availability Application Type Material Conductor Material Conductor Gauge Type Number of Contact Bolts Indoor Use Outdoor Use Conductor Type
1 2845266-1 5 TDJL 82 P5-P225 TR250 T12069(OBS.) Buy Now SIMABUS = 500 Bolted Bus Junction IEC 62271-1 Yes EMEA 90° Expansion Busbar Junction on Post Insulators Aluminum Aluminum Metric 6 Yes Yes Tube 250 mm – Tube 120 mm
Part Number
Description
Buy Now
Series
Voltage Class [kV]
Technology
Standards
Free of Lead, Cadmium, Heavy Metals
Product Availability
Application Type
Material
Conductor Material
Conductor Gauge Type
Number of Contact Bolts
Indoor Use
Outdoor Use
Conductor Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.