Circular DIN Connectors

Manufacturer TE Connectivity
Description 5 CIRC DIN RCPT GRND CLIP
Part Number 5211450-1
URL http://www.te.com/usa-en/product-5211450-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 20.83
Height [in] .824
Length [mm] 20.07
Length [in] .79
Operating Voltage [VAC] 250
PCB Thickness (Recommended) [mm] 2.36
Tail Length [mm] 3.56
Tail Length [in] .14
Width [mm] 15.49
Width [in] .61
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.49
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 7.5
Shield Plating Thickness [µin] 2.54
Shield Underplate Thickness [µm] 1.27
Shield Underplate Thickness [µin] 50
Connector Style Receptacle
Mating Alignment With
Mating Alignment Type Keyed
Agency/Standard UL
Comment For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 a
Connector Type Header
Contact Design Tuning Fork
Contact Mating Area Plating Material Tin
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)/Power
Contact Type Socket
CSA File Number LR 3507
Housing Color Black
Housing Material Nylon - GF
Mating Retention Without
Packaging Method Gang of Tubes
Packaging Quantity 100
Product Type Connector
Shape Circular
Shield Material Brass
Shield Plating Material Tin
Shielded Yes
Strain Relief With
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Recognized
VDE Tested No
Wire/Cable Type Discrete Wire
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 5
Sealable No
Contact Base Material Brass
PCB Mount Retention Type Kinked Legs
Panel Mount Feature Type Self-Tapping Screw
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Shield Underplate Material Nickel
ESD Protection Without
Panel Mount Feature With
Hot Pluggable No
PCB Mount Alignment With
PCB Mount Alignment Type Solder Tail Layout
PCB Mounting Style Through Hole Solder
Reverse Gender No
Connector Contact Load Condition Selectively Loaded
Contact Underplating Material Nickel
Connector Configuration Circular DIN
Contact Layout Staggered
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Operating Voltage [VAC] PCB Thickness (Recommended) [mm] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Shield Plating Thickness [µin] Shield Underplate Thickness [µm] Shield Underplate Thickness [µin] Connector Style Mating Alignment Mating Alignment Type Agency/Standard Comment Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type CSA File Number Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Shape Shield Material Shield Plating Material Shielded Strain Relief UL File Number UL Flammability Rating UL Rating VDE Tested Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type Panel Mount Feature Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Shield Underplate Material ESD Protection Panel Mount Feature Hot Pluggable PCB Mount Alignment PCB Mount Alignment Type PCB Mounting Style Reverse Gender Connector Contact Load Condition Contact Underplating Material Connector Configuration Contact Layout
1 5211450-1 5 CIRC DIN RCPT GRND CLIP Buy Now 2.54 100 2.54 100 20.83 .824 20.07 .79 250 2.36 3.56 .14 15.49 .61 -55 – 105 -67 – 221 2.49 .1 7.5 2.54 1.27 50 Receptacle With Keyed UL For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 a Header Tuning Fork Tin Tin Signal (Data)/Power Socket LR 3507 Black Nylon - GF Without Gang of Tubes 100 Connector Circular Brass Tin Yes With E28476 UL 94V-0 Recognized No Discrete Wire Printed Circuit Board Panel Signal Wire-to-Board 5 No Brass Kinked Legs Self-Tapping Screw Right Angle With Tin Nickel Without With No With Solder Tail Layout Through Hole Solder No Selectively Loaded Nickel Circular DIN Staggered
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Voltage [VAC]
PCB Thickness (Recommended) [mm]
Tail Length [mm]
Tail Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Shield Plating Thickness [µin]
Shield Underplate Thickness [µm]
Shield Underplate Thickness [µin]
Connector Style
Mating Alignment
Mating Alignment Type
Agency/Standard
Comment
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
CSA File Number
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Shape
Shield Material
Shield Plating Material
Shielded
Strain Relief
UL File Number
UL Flammability Rating
UL Rating
VDE Tested
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
Panel Mount Feature Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Shield Underplate Material
ESD Protection
Panel Mount Feature
Hot Pluggable
PCB Mount Alignment
PCB Mount Alignment Type
PCB Mounting Style
Reverse Gender
Connector Contact Load Condition
Contact Underplating Material
Connector Configuration
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.