Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 4POS, MCON 1.2 LL TAB SEALED COD A
Part Number 1-1564559-1
URL http://www.te.com/usa-en/product-1-1564559-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Height [mm] 16.3
Height [in] .642
Length [mm] 24.2
Length [in] .953
Width [mm] 44
Width [in] 1.732
Mating Tab Width [mm] 1.2
Mating Tab Width [in] .047
Operating Voltage [VDC] 14
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 4
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 1000
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 1-1564559-1 4POS, MCON 1.2 LL TAB SEALED COD A Buy Now MCON Interconnection System 16.3 .642 24.2 .953 44 1.732 1.2 .047 14 -40 – 125 -40 – 257 4 .157 12 Wire-to-Wire Yes No 4 On the Terminal No Housing for male terminals No Without Yes Box 180° Black PBT GF 1000 No Yes 1 Signal
2 1-1564559-4 4POS, MCON 1.2 LL TAB SEALED COD A Buy Now MCON Interconnection System 16.3 .642 24.2 .953 44 1.732 1.2 .047 14 -40 – 125 -40 – 257 4 .157 12 Wire-to-Wire Yes No 4 On the Terminal No Housing for male terminals No Without Yes Box 180° Yellow PBT GF 1000 No Yes 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.