2

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 4P VAL-U-LOK R/A HDR V2
Part Number 1586041-4
URL http://www.te.com/usa-en/product-1586041-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series VAL-U-LOK
Operating Voltage [VAC] 600
Row-to-Row Spacing [mm] 4.2
Row-to-Row Spacing [in] .165
Contact Mating Area Plating Thickness [µm] 2.03 – 5.08
Contact Mating Area Plating Thickness [µin] 80 – 200
Accepts Wire Insulation Diameter Range [mm] 1.2 – 3.1
Accepts Wire Insulation Diameter Range [in] .047 – .122
PCB Thickness (Recommended) [mm] .063
PCB Thickness (Recommended) [in] 1.6
Height [mm] 9.8
Height [in] .386
Length [mm] 9.6
Length [in] .378
Width [mm] 13
Width [in] .51
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 4.2
Centerline (Pitch) [in] .165
Contact Current Rating (Max) [A] 9
Insulation Diameter (Max) [mm] 2.39
Insulation Diameter (Max) [in] 2.39
Termination Post & Tail Length [mm] 3.6
Termination Post & Tail Length [in] .14
Connector System Wire-to-Board
Packaging Method Tray
Mating Alignment With
Housing Material Nylon
Product Type Header
Housing Type Plug
CSA File Number 208567
Number of Positions 4
Contact Mating Area Plating Material Tin
Termination Method to Printed Circuit Board Through Hole - Solder
UL Flammability Rating UL 94V-2
Agency/Standard UL
Number of Power Positions 4
Header Type Shrouded
VDE Tested No
Housing Color Natural
Contact Termination Area Plating Material Tin
Contact Layout Inline
Connector & Contact Terminates To Printed Circuit Board
Packaging Quantity 400
PCB Mount Retention Without
Mating Alignment Type Keyed
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
UL Rating Recognized
Mating Retention Type Latch
Sealable No
PCB Mount Alignment Without
Connector Mounting Type Board Mount
Circuit Identification Feature With
PCB Mount Orientation Right Angle
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 2
Circuit Application Power
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Insulation Diameter (Max) [mm] Insulation Diameter (Max) [in] Termination Post & Tail Length [mm] Termination Post & Tail Length [in] Connector System Packaging Method Mating Alignment Housing Material Product Type Housing Type CSA File Number Number of Positions Contact Mating Area Plating Material Termination Method to Printed Circuit Board UL Flammability Rating Agency/Standard Number of Power Positions Header Type VDE Tested Housing Color Contact Termination Area Plating Material Contact Layout Connector & Contact Terminates To Packaging Quantity PCB Mount Retention Mating Alignment Type Glow Wire Rating Contact Type UL Rating Mating Retention Type Sealable PCB Mount Alignment Connector Mounting Type Circuit Identification Feature PCB Mount Orientation Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application Mating Retention
1 1586041-4 4P VAL-U-LOK R/A HDR V2 Buy Now VAL-U-LOK 600 4.2 .165 2.03 – 5.08 80 – 200 1.2 – 3.1 .047 – .122 .063 1.6 9.8 .386 9.6 .378 13 .51 -40 – 105 -40 – 221 4.2 .165 9 2.39 2.39 3.6 .14 Wire-to-Board Tray With Nylon Header Plug 208567 4 Tin Through Hole - Solder UL 94V-2 UL 4 Shrouded No Natural Tin Inline Printed Circuit Board 400 Without Keyed Standard Part - Not Glow Wire Pin Recognized Latch No Without Board Mount With Right Angle E28476 Without Without 2 Power With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Insulation Diameter (Max) [mm]
Insulation Diameter (Max) [in]
Termination Post & Tail Length [mm]
Termination Post & Tail Length [in]
Connector System
Packaging Method
Mating Alignment
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
Contact Mating Area Plating Material
Termination Method to Printed Circuit Board
UL Flammability Rating
Agency/Standard
Number of Power Positions
Header Type
VDE Tested
Housing Color
Contact Termination Area Plating Material
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
PCB Mount Retention
Mating Alignment Type
Glow Wire Rating
Contact Type
UL Rating
Mating Retention Type
Sealable
PCB Mount Alignment
Connector Mounting Type
Circuit Identification Feature
PCB Mount Orientation
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.