Rectangular Power Connectors

Manufacturer TE Connectivity
Description 4P RCPT VAL-U-LOK V0
Part Number 1969614-4
URL http://www.te.com/usa-en/product-1969614-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series VAL-U-LOK
Operating Voltage [VAC] 600
Row-to-Row Spacing [mm] .165
Row-to-Row Spacing [in] 4.2
Height [mm] 11.7
Height [in] .461
Length [mm] 9.6
Length [in] .378
Width [mm] 19.8
Width [in] .779
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 4.2
Centerline (Pitch) [in] .165
Connector System Wire-to-Wire
Packaging Method Bag
Housing Material Nylon 6/6
Product Type Housing
Housing Type Receptacle
CSA File Number 208567
Number of Positions 4
UL Flammability Rating UL 94V-0
Agency/Standard CSA
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 500
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
UL Rating Recognized
Sealable No
Connector Mounting Type Cable Mount
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 2
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Housing Material Product Type Housing Type CSA File Number Number of Positions UL Flammability Rating Agency/Standard Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable Connector Mounting Type Agency/Standard Number Contact Retention Number of Rows Circuit Application
1 1969614-4 4P RCPT VAL-U-LOK V0 Buy Now VAL-U-LOK 600 .165 4.2 11.7 .461 9.6 .378 19.8 .779 -40 – 105 -40 – 221 4.2 .165 Wire-to-Wire Bag Nylon 6/6 Housing Receptacle 208567 4 UL 94V-0 CSA Natural Crimp Wire & Cable 500 Standard Part - Not Glow Wire Socket Recognized No Cable Mount E28476 Without 2 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
CSA File Number
Number of Positions
UL Flammability Rating
Agency/Standard
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
Connector Mounting Type
Agency/Standard Number
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.