Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 4P PLUG CONNECTOR
Part Number 282088-3
URL http://www.te.com/usa-en/product-282088-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Superseal 1.5mm Series
Height [mm] 32.2
Height [in] 1.268
Length [mm] 29.1
Length [in] 1.146
Width [mm] 9.3
Width [in] .366
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 6
Centerline (Pitch) [in] .236
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Device
Serviceable Yes
Polarized Yes
Number of Positions 4
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color Black
Body Material PA GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 282088-3 4P PLUG CONNECTOR Buy Now AMP Superseal 1.5mm Series 32.2 1.268 29.1 1.146 9.3 .366 1.5 .059 24 -40 – 125 -40 – 257 6 .236 24 Wire-to-Device Yes Yes 4 Integrated in Housing No Housing for female terminals No Without Yes 180° Black PA GF No Yes 1 Signal IP67
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.