Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 4P HSG F/JUNIOR TIMER NAT
Part Number 365060-1
URL http://www.te.com/usa-en/product-365060-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Junior Timer
Height [mm] 22.5
Height [in] .886
Length [mm] 19.6
Length [in] .772
Row-to-Row Spacing [mm] 5.8
Row-to-Row Spacing [in] .228
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 6.2
Centerline (Pitch) [in] .244
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 4
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-2
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Color Natural
Body Material PA
Connector Position Assurance Capable No
Connector Code 1
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 365060-1 4P HSG F/JUNIOR TIMER NAT Buy Now Junior Timer 22.5 .886 19.6 .772 5.8 .228 2.8 .11 6.2 .244 Wire-to-Wire Yes No 4 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Natural PA No 1 No 2 Signal
2 365060-3 4P HSG F/JUNIOR TIMER BLK Buy Now Junior Timer 22.5 .886 19.6 .772 5.8 .228 2.8 .11 6.2 .244 Wire-to-Wire Yes No 4 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Black PA No 3 No 2 Signal
3 365062-1 6P HSG F/JUNIOR TIMER NAT Buy Now Junior Timer 22.5 .886 25.8 1.016 5.8 .228 12.6 .496 2.8 .11 6.2 .244 Wire-to-Wire Yes No 6 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Natural PA No 1 No 2 Signal
4 365062-3 6P HSG F/JUNIOR TIMER BLK Buy Now Junior Timer 22.5 .886 25.8 1.016 5.8 .228 12.6 .496 2.8 .11 6.2 .244 Wire-to-Wire Yes No 6 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Black PA No 3 No 2 Signal
5 365066-2 14P HSG F/JUNIOR TIMER GRY Buy Now Junior Timer 22.5 .886 50.6 1.992 5.8 .228 2.8 .11 6.2 .244 Wire-to-Wire Yes No 14 On the Terminal UL 94V-2 Housing for female terminals No Without Yes Bag Gray PA No 2 No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.