Antennas

Manufacturer TE Connectivity
Description 4G World Band, MetaSpan, Tab Mt. PCB
Part Number 2118310-1
URL http://www.te.com/usa-en/product-2118310-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Height [mm] 1.57
Height [in] .062
Length [mm] 74
Length [in] 2.913
Weight [g] 2.55
Weight [oz] .09
Width [mm] 10.56
Width [in] .416
Frequency Band [MHz] 698 – 960
Gain (Max) [dB] 3.5
Impedance [O] 50
Mounting Style Printed Circuit Board
Connection Type Tab Mount (Through Hole)
Region Americas
Product Type Antenna
Packaging Method Bag/Box
Bands LTE World Band
Antenna Style Embedded
Antenna Type PCB
Application by Region CDMA - Americas - 1850 – 1990 MHz
VSWR (Max) <3:1
Wireless Application ZigBee
Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
Polarization Linear
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Height [mm] Height [in] Length [mm] Length [in] Weight [g] Weight [oz] Width [mm] Width [in] Frequency Band [MHz] Gain (Max) [dB] Impedance [O] Mounting Style Connection Type Region Product Type Packaging Method Bands Antenna Style Antenna Type Application by Region VSWR (Max) Wireless Application Wireless Standard Polarization
1 2118310-1 4G World Band, MetaSpan, Tab Mt. PCB Buy Now 1.57 .062 74 2.913 2.55 .09 10.56 .416 698 – 960 3.5 50 Printed Circuit Board Tab Mount (Through Hole) Americas Antenna Bag/Box LTE World Band Embedded PCB CDMA - Americas - 1850 – 1990 MHz <3:1 ZigBee LTE, UMTS, US Dual, EU Triband & WCDMA Linear
Part Number
Description
Buy Now
Height [mm]
Height [in]
Length [mm]
Length [in]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Frequency Band [MHz]
Gain (Max) [dB]
Impedance [O]
Mounting Style
Connection Type
Region
Product Type
Packaging Method
Bands
Antenna Style
Antenna Type
Application by Region
VSWR (Max)
Wireless Application
Wireless Standard
Polarization
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.