Transformers

Manufacturer TE Connectivity
Description 4900-9010RB61=TRANSFORMER - 1-1672209-0
Part Number 1-1672209-0
URL http://www.te.com/usa-en/product-1-1672209-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PCB Transformers
Also Known As (Marketing Alias) 1-1672209-0
Power Rating [VA] 2.4
Secondary Voltage [V] 10
Termination Type Printed Circuit Board
Mount Style Printed Circuit Board
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 115 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 1-1672209-0 4900-9010RB61=TRANSFORMER - 1-1672209-0 Buy Now PCB Transformers 1-1672209-0 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
5 1-1672209-1 4900-9013RB61=TRANSFORMER - 1-1672209-1 Buy Now PCB Transformers 1-1672209-1 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
6 1-1672209-6 4900-9020RB61=TRANSFORMER - 1-1672209-6 Buy Now PCB Transformers 1-1672209-6 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
7 1-1672209-7 4900-9024RB61=TRANSFORMER - 1-1672209-7 Buy Now PCB Transformers 1-1672209-7 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
8 1672209-9 4900-9016RB61=TRANSFORMER - 1672209-9 Buy Now PCB Transformers 1672209-9 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
9 2-1672209-3 4900-9120RB61=TRANSFORMER - 2-1672209-3 Buy Now PCB Transformers 2-1672209-3 2.4 10 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
10 2-1672209-4 4900-8010RB61=TRANSFORMER - 2-1672209-4 Buy Now PCB Transformers 2-1672209-4 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
11 2-1672209-6 4900-8013RB61=TRANSFORMER - 2-1672209-6 Buy Now PCB Transformers 2-1672209-6 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
12 2-1672209-7 4900-8016RB61=TRANSFORMER - 2-1672209-7 Buy Now PCB Transformers 2-1672209-7 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
2 2-1672209-8 4900-8020RB61=TRANSFORMER - 2-1672209-8 Buy Now PCB Transformers 2-1672209-8 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
3 2-1672209-9 4900-8024RB61=TRANSFORMER - 2-1672209-9 Buy Now PCB Transformers 2-1672209-9 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
4 3-1672209-5 4900-8120RB61=TRANSFORMER - 3-1672209-5 Buy Now PCB Transformers 3-1672209-5 2.4 5 Printed Circuit Board Printed Circuit Board Bulk Pack Transformer 115 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 1-1672209-0
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 1-1672209-1
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 1-1672209-6
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 1-1672209-7
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 1672209-9
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-3
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-4
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-6
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-7
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-8
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 2-1672209-9
Flyer - 4900 Series Power Transfomers for PC Board Mounting - 3-1672209-5
Industrial Relays Quick Reference Guide - 1-1672209-0
Industrial Relays Quick Reference Guide - 1-1672209-6
Industrial Relays Quick Reference Guide - 1-1672209-7
Industrial Relays Quick Reference Guide - 2-1672209-3
Industrial Relays Quick Reference Guide - 2-1672209-6
Industrial Relays Quick Reference Guide - 2-1672209-9
TRANSFORMER OUTLINE - 1-1672209-0
TRANSFORMER OUTLINE - 1-1672209-1
TRANSFORMER OUTLINE - 1-1672209-6
TRANSFORMER OUTLINE - 1-1672209-7
TRANSFORMER OUTLINE - 1672209-9
TRANSFORMER OUTLINE - 2-1672209-3
TRANSFORMER OUTLINE - 2-1672209-4
TRANSFORMER OUTLINE - 2-1672209-6
TRANSFORMER OUTLINE - 2-1672209-7
TRANSFORMER OUTLINE - 2-1672209-8
TRANSFORMER OUTLINE - 2-1672209-9
TRANSFORMER OUTLINE - 3-1672209-5
3D PDF - 1-1672209-0
3D PDF - 1-1672209-1
3D PDF - 1-1672209-6
3D PDF - 1-1672209-7
3D PDF - 1672209-9
3D PDF - 2-1672209-3
3D PDF - 2-1672209-4
3D PDF - 2-1672209-6
3D PDF - 2-1672209-7
3D PDF - 2-1672209-8
3D PDF - 2-1672209-9
3D PDF - 3-1672209-5
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.