Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 48P ECU PLUG CONNECTOR
Part Number 2278187-2
URL http://www.te.com/usa-en/product-2278187-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 55.8
Height [in] 2.19
Length [mm] 51.5
Length [in] 2.02
Row-to-Row Spacing [mm] 4.2
Row-to-Row Spacing [in] .165
Width [mm] 34.4
Width [in] 1.35
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .023
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Connector System Wire-to-Device
Polarized Yes
Number of Positions 48
Primary Locking Feature Integrated in Housing
Agency/Standard SAE/USCAR-2
Connector Style Housing for female terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Carton
Cable Exit Angle 90°
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Connector Code 1
Sealable No
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Polarized Number of Positions Primary Locking Feature Agency/Standard Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 2278187-2 48P ECU PLUG CONNECTOR Buy Now MQS 55.8 2.19 51.5 2.02 4.2 .165 34.4 1.35 1.5 .023 -40 – 120 -40 – 248 2.5 .098 Wire-to-Device Yes 48 Integrated in Housing SAE/USCAR-2 Housing for female terminals Yes Without Yes Carton 90° Black PBT GF No 1 No 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Polarized
Number of Positions
Primary Locking Feature
Agency/Standard
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.