TE Connectivity

Between Series Adapters

Manufacturer TE Connectivity
Description 4584 5015 02; OSP TO OSM,ADAPT - 4584-5015-02
Part Number 1059750-1
URL http://www.te.com/usa-en/product-1059750-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 4584-5015-02
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Impedance [O] 50
Body Material Stainless Steel
Comment Float Panel Feed through Flange Mount Adapter
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Bulkhead
Circuit Application Power & Signal
Connector System Wire-to-Wire
Number of Positions 1
Sealable No
Spring Material Stainless Steel
Dielectric Material TFE Fluorocarbon
RF Connector Center Contact Material Beryllium Copper
RF Connector Center Contact Plating Material Gold
Body Style Straight
Side A Interface OSP
Side A Gender Jack
Side B Interface OSM
Side B Gender Jack
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Impedance [O] Body Material Comment Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Spring Material Dielectric Material RF Connector Center Contact Material RF Connector Center Contact Plating Material Body Style Side A Interface Side A Gender Side B Interface Side B Gender
1 1059750-1 4584 5015 02; OSP TO OSM,ADAPT - 4584-5015-02 Buy Now 4584-5015-02 -65 – 165 -85 – 329 50 Stainless Steel Float Panel Feed through Flange Mount Adapter Wire & Cable Bulkhead Power & Signal Wire-to-Wire 1 No Stainless Steel TFE Fluorocarbon Beryllium Copper Gold Straight OSP Jack OSM Jack
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Impedance [O]
Body Material
Comment
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Spring Material
Dielectric Material
RF Connector Center Contact Material
RF Connector Center Contact Plating Material
Body Style
Side A Interface
Side A Gender
Side B Interface
Side B Gender
Documentation
Contact the supplier