TE Connectivity

Between Series Adapters

Manufacturer TE Connectivity
Description 4584 2244 02 - 4584-2244-02
Part Number 1059733-1
Also Known As (Marketing Alias) 4584-2244-02
Sealable No
Body Style Straight
Adapter Orientation Straight
Center Contact Material Beryllium Copper
Side A Series OSP
Center Contact Plating Material Gold
Side B Gender Jack
Connector System Wire-to-Wire
Circuit Application Power & Signal
Side B Series SMA
Side A Gender Jack
Connector & Contact Terminates To Wire & Cable
Number of Positions 1
Connector Mounting Type Bulkhead
Adapter Mounting Type Bulkhead
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Sealable Body Style Adapter Orientation Center Contact Material Side A Series Center Contact Plating Material Side B Gender Connector System Circuit Application Side B Series Side A Gender Connector & Contact Terminates To Number of Positions Connector Mounting Type Adapter Mounting Type
1 1059733-1 4584 2244 02 - 4584-2244-02 Buy Now 4584-2244-02 No Straight Straight Beryllium Copper OSP Gold Jack Wire-to-Wire Power & Signal SMA Jack Wire & Cable 1 Bulkhead Bulkhead
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Sealable
Body Style
Adapter Orientation
Center Contact Material
Side A Series
Center Contact Plating Material
Side B Gender
Connector System
Circuit Application
Side B Series
Side A Gender
Connector & Contact Terminates To
Number of Positions
Connector Mounting Type
Adapter Mounting Type
Documentation
Contact the supplier