RF Connectors

Manufacturer TE Connectivity
Description 4565 0000 00
Part Number 1059691-1
URL http://www.te.com/usa-en/product-1059691-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP OSP Miniature Modular,BMA
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Operating Frequency [GHz] 22
Impedance [O] 50
Pin Diameter [mm] 1.27
Terminal Length [mm] 3.94
Terminal Length [in] .155
Height Above PC Board [mm] 9.53
Height Above PC Board [in] .375
PCB Tail Length [mm] 3.94
PCB Tail Length [in] .155
RF Connector Mated Outer Diameter (Approximate) [mm] 7.62
RF Connector Mated Outer Diameter (Approximate) [in] .3
Packaging Method Package
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Stainless Steel
RF Connector Center Contact Material Beryllium Copper
RF Interface OSP
Gasket Material Fluorosilicone
Body Finish Plated
Body Plating Material Gold
Connector Seal Type Interfacial Seal
RF Contact Captivation Method Mechanical
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Push-On
Termination Method to Printed Circuit Board Solder
PCB Mount Orientation Right Angle
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Pin Diameter [mm] Terminal Length [mm] Terminal Length [in] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Gasket Material Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation RF Connector Style
1 1059691-1 4565 0000 00 Buy Now AMP OSP Miniature Modular,BMA -65 – 125 -85 – 257 22 50 1.27 3.94 .155 9.53 .375 3.94 .155 7.62 .3 Package Printed Circuit Board 1 No 1 PTFE Stainless Steel Beryllium Copper OSP Fluorosilicone Plated Gold Interfacial Seal Mechanical Gold Single Port Push-On Solder Right Angle Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Pin Diameter [mm]
Terminal Length [mm]
Terminal Length [in]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Gasket Material
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.