RF Connectors

Manufacturer TE Connectivity
Description 4557 5119 02
Part Number 1059632-1
URL http://www.te.com/usa-en/product-1059632-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTE,SCHRACK Power Relay RF
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Operating Frequency [GHz] 18
Impedance [O] 50
Panel Thickness (Recommended) [mm] 6.35
Panel Thickness (Recommended) [in] .25
RF Connector Mated Outer Diameter (Approximate) [mm] 7.62
RF Connector Mated Outer Diameter (Approximate) [in] .3
Packaging Method Package
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Connector System Cable-to-Panel
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Dielectric Material TFE Fluorocarbon
Body Material Stainless Steel
RF Connector Center Contact Material Beryllium Copper
RF Interface OSP
Panel Attachment Style Front Mount
Body Finish Passivated
Connector Seal Type O-Ring
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Push-On
Panel Mount Feature Type Threads
PCB Mount Orientation Vertical
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Panel Thickness (Recommended) [mm] Panel Thickness (Recommended) [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Panel Attachment Style Gasket Material Body Finish Connector Seal Type RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation RF Connector Style
1 1059632-1 4557 5119 02 Buy Now MTE,SCHRACK Power Relay RF -65 – 125 -85 – 257 18 50 6.35 .25 7.62 .3 Package Printed Circuit Board Panel Cable-to-Panel 1 Yes 1 TFE Fluorocarbon Stainless Steel Beryllium Copper OSP Front Mount Passivated O-Ring Without Gold Single Port Push-On Threads Vertical Plug
2 6059628-1 4557 5066 02,OSP PANEL PLUG Buy Now MTE -65 – 125 -85 – 257 18 50 6.35 .25 7.62 .3 Package Printed Circuit Board Panel Cable-to-Board 1 Yes 1 TFE Fluorocarbon Stainless Steel Beryllium Copper OSP Front Mount Steel Passivated O-Ring Mechanical Without Gold Single Port Push-On Straight Solder Threads Plug
3 6059632-1 4557 5119 02 Buy Now MTE,SCHRACK Power Relay RF -65 – 125 -85 – 257 18 50 6.35 .25 7.62 .3 Package Printed Circuit Board Panel Cable-to-Board 1 Yes 1 TFE Fluorocarbon Stainless Steel Beryllium Copper OSP Front Mount Passivated O-Ring Mechanical Without Gold Single Port Screw Threads Through Hole Vertical Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Panel Thickness (Recommended) [mm]
Panel Thickness (Recommended) [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Panel Attachment Style
Gasket Material
Body Finish
Connector Seal Type
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.