RJ22 Connectors

Manufacturer TE Connectivity
Description 4/4 PCB MOD.JACK TE
Part Number 216546-1
URL http://www.te.com/usa-en/product-216546-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CGS TE,TE-MA
Operating Temperature Range [°C] -40 – 70
Operating Temperature Range [°F] -40 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .062
Connector Height [mm] 16.4
Connector Height [in] .646
Packaging Method Reel
Packaging Quantity 100
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 4
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-HB
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
Modular Jack Latch Orientation Standard - Latch Down
Panel Mount Feature Without
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Housing Material PBT GF
Keyed No
Entry Location Top
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation Panel Mount Feature Contact Underplating Material Port Matrix Configuration Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 216546-1 4/4 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .062 16.4 .646 Reel 100 Printed Circuit Board Board Mount Signal Cable-to-Board 4 Phosphor Bronze UL 94V-HB Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Standard - Latch Down Without Nickel 1 x 1 Gold Flash over Palladium Nickel PBT GF No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
2 216562-1 4/4 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .062 16.4 .646 Reel 700 Printed Circuit Board Board Mount Signal Cable-to-Board 4 Phosphor Bronze UL 94V-HB Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Standard - Latch Down Without Nickel 1 x 1 Gold Flash over Palladium Nickel PBT No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
3 216562-3 4/4 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .062 16.4 .646 Loose Piece 1000 Printed Circuit Board Board Mount Signal Cable-to-Board 4 Phosphor Bronze UL 94V-HB Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Standard - Latch Down Without Nickel 1 x 1 Gold Flash over Palladium Nickel PBT No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
Panel Mount Feature
Contact Underplating Material
Port Matrix Configuration
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.