2

DIP Sockets

Manufacturer TE Connectivity
Description 40P,DIP SKT,600 CL,LDR,PB FREE
Part Number 1-2199299-5
URL http://www.te.com/usa-en/product-1-2199299-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 15.24
Row-to-Row Spacing [in] .6
Contact Mating Area Plating Thickness [µin] 60
Insulation Resistance [MO] 1000
Termination Post Length [mm] 3
Termination Post Length [in] .118
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Height Above PC Board [mm] 5.1
Height Above PC Board [in] .2
Contact Resistance [mO] 20
Profile Standard
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Tin
Color Black
Contact Type Pin
Housing Material PBT GF30
Mating Alignment With
Mating Alignment Type Polarization
Number of Rows 2
Packaging Method Box & Tube
Product Type Socket
Socket Type DIP
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 40
Contact Base Material Phosphor Bronze
Mating Contact Type Dual Leaf
PCB Contact Termination Area Plating Material Tin
Frame Style Ladder
Socket Style Standard
Leg Style Straight
Sleeve Material Brass/Copper
Sleeve Plating Material Tin/Lead
Contact Fabrication Stamped & Formed
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Color Contact Type Housing Material Mating Alignment Mating Alignment Type Number of Rows Packaging Method Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Mating Contact Type PCB Contact Termination Area Plating Material Frame Style Socket Style Leg Style Sleeve Material Sleeve Plating Material Contact Fabrication
1 1-2199299-5 40P,DIP SKT,600 CL,LDR,PB FREE Buy Now 15.24 .6 60 1000 3 .118 -40 – 105 -40 – 221 2.54 .1 1 5.1 .2 20 Standard Vertical Through Hole Tin Black Pin PBT GF30 With Polarization 2 Box & Tube Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 40 Phosphor Bronze Dual Leaf Tin Ladder Standard Straight Brass/Copper Tin/Lead Stamped & Formed
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Color
Contact Type
Housing Material
Mating Alignment
Mating Alignment Type
Number of Rows
Packaging Method
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Mating Contact Type
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Leg Style
Sleeve Material
Sleeve Plating Material
Contact Fabrication
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.