Transformers

Manufacturer TE Connectivity
Description 4000-78J15K999=TRANSFORMER-AN# - 2-1611469-5
Part Number 2-1611469-5
URL http://www.te.com/usa-en/product-2-1611469-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 1000 Series
Also Known As (Marketing Alias) 2-1611469-5
Power Rating [VA] 75
Secondary Voltage [V] 5
Termination Type Lead
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 575 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 2-1611468-1 4000-01J15K999=TRANSFORMER-AN# - 2-1611468-1 Buy Now Products Unlimited 1000 Series 2-1611468-1 75 5 Lead Foot Bulk Pack Transformer 120 V
2 2-1611469-5 4000-78J15K999=TRANSFORMER-AN# - 2-1611469-5 Buy Now Products Unlimited 1000 Series 2-1611469-5 75 5 Lead Foot Bulk Pack Transformer 575 V
3 3-1611468-4 4000-03J15K999=TRANSFORMER-AN# - 3-1611468-4 Buy Now Products Unlimited 1000 Series 3-1611468-4 75 10 Lead Foot Bulk Pack Transformer 277 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.