Transformers

Manufacturer TE Connectivity
Description 4000-78E07K999=TRANSFORMER-AN# - 4000-78E07K999
Part Number 1611456-7
Also Known As (Marketing Alias) 4000-78E07K999
Termination Type Lead
Mount Style Foot
Power Rating [VAMP] 40
Primary Voltage 575 V
Secondary Voltage [V] 10
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Termination Type Mount Style Power Rating [VAMP] Primary Voltage Secondary Voltage [V]
1 9-1611455-5 4000-51E07K999=TRANSFORMER-AN# - 4000-51E07K999 Buy Now 4000-51E07K999 Lead Foot 40 380 V 24
2 1611456-7 4000-78E07K999=TRANSFORMER-AN# - 4000-78E07K999 Buy Now 4000-78E07K999 Lead Foot 40 575 V 10
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Termination Type
Mount Style
Power Rating [VAMP]
Primary Voltage
Secondary Voltage [V]
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.