Transformers

Manufacturer TE Connectivity
Description 4000-51E07K999=TRANSFORMER-AN# - 9-1611455-5
Part Number 9-1611455-5
URL http://www.te.com/usa-en/product-9-1611455-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 4000 Series
Also Known As (Marketing Alias) 9-1611455-5
Power Rating [VA] 40
Secondary Voltage [V] 24
Termination Type Lead
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 380 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 1611456-7 4000-78E07K999=TRANSFORMER-AN# - 1611456-7 Buy Now Products Unlimited 4000 Series 1611456-7 40 10 Lead Foot Bulk Pack Transformer 575 V
2 9-1611455-5 4000-51E07K999=TRANSFORMER-AN# - 9-1611455-5 Buy Now Products Unlimited 4000 Series 9-1611455-5 40 24 Lead Foot Bulk Pack Transformer 380 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.