Transformers

Manufacturer TE Connectivity
Description 4000-20M04K999=TRANSFORMER-AN# - 4-1611450-4
Part Number 4-1611450-4
URL http://www.te.com/usa-en/product-4-1611450-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 4000 Series
Also Known As (Marketing Alias) 4-1611450-4
Power Rating [VA] 30
Secondary Voltage [V] 12
Termination Type Lead
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 120 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 1-1611450-4 4000-01M04K999=TRANSFORMER AN - 1-1611450-4 Buy Now Products Unlimited 4000 Series 1-1611450-4 30 24 Lead Foot Bulk Pack Transformer 120 V
2 2-1611450-6 4000-03M04K999=TRANSFORMER - 2-1611450-6 Buy Now Products Unlimited 4000 Series 2-1611450-6 30 10 Lead Foot Bulk Pack Transformer 277 V
3 4-1611450-4 4000-20M04K999=TRANSFORMER-AN# - 4-1611450-4 Buy Now Products Unlimited 4000 Series 4-1611450-4 30 12 Lead Foot Bulk Pack Transformer 120 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.