Transformers

Manufacturer TE Connectivity
Description 4000-05E07K999=TRANSFORMER-AN# - 8-1611454-0
Part Number 8-1611454-0
URL http://www.te.com/usa-en/product-8-1611454-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 4000 Series
Also Known As (Marketing Alias) 8-1611454-0
Power Rating [VA] 40
Secondary Voltage [V] 24
Termination Type Lead
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 120 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 8-1611454-0 4000-05E07K999=TRANSFORMER-AN# - 8-1611454-0 Buy Now Products Unlimited 4000 Series 8-1611454-0 40 24 Lead Foot Bulk Pack Transformer 120 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.