Transformers

Manufacturer TE Connectivity
Description 4000-04E07AE999=TRANSFORMER - 5-1611454-6
Part Number 5-1611454-6
URL http://www.te.com/usa-en/product-5-1611454-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 4000 Series
Also Known As (Marketing Alias) 5-1611454-6
Power Rating [VA] 40
Secondary Voltage [V] 12
Termination Type Quick Connect, Top
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 480 V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 1-1611453-2 4000-01E07AE999=TRANSFORMER-AN - 1-1611453-2 Buy Now Products Unlimited 4000 Series 1-1611453-2 40 24 Quick Connect, Top Foot Bulk Pack Transformer 120 V
2 5-1611454-6 4000-04E07AE999=TRANSFORMER - 5-1611454-6 Buy Now Products Unlimited 4000 Series 5-1611454-6 40 12 Quick Connect, Top Foot Bulk Pack Transformer 480 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.