Rectangular Power Connectors

Manufacturer TE Connectivity
Description 4 POS MICRO MNL, SIDE LATCH, N
Part Number 1-2008570-4
URL http://www.te.com/usa-en/product-1-2008570-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro MATE-N-LOK
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 3
Centerline (Pitch) [in] .118
Connector System Wire-to-Board
Packaging Method Package
Housing Material Nylon
Product Type Connector
Housing Type Receptacle
Number of Positions 4
UL Flammability Rating UL 94V-0
Number of Signal Positions 0
Number of Power Positions 4
Housing Color Natural
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 1
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
Sealable No
Connector Mounting Type Cable Mount
Contact Retention Without
Number of Rows 1
Circuit Application Power
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Housing Material Product Type Housing Type Number of Positions UL Flammability Rating Number of Signal Positions Number of Power Positions Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type Sealable Connector Mounting Type Contact Retention Number of Rows Circuit Application
1 1-2008570-4 4 POS MICRO MNL, SIDE LATCH, N Buy Now Micro MATE-N-LOK 250 250 -40 – 105 -40 – 221 3 .118 Wire-to-Board Package Nylon Connector Receptacle 4 UL 94V-0 0 4 Natural Crimp Wire & Cable 1 Standard Part - Not Glow Wire Socket No Cable Mount Without 1 Power
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
Number of Signal Positions
Number of Power Positions
Housing Color
Termination Method to Wire & Cable
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
Sealable
Connector Mounting Type
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.