Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 3W TAB CONNECTOR HP GREY
Part Number 1801177-3
URL http://www.te.com/usa-en/product-1801177-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HP/HPSL Sealed Connectors,Sensor Flat Contact System
Height [mm] 17.6
Height [in] .693
Length [mm] 20.73
Length [in] .816
Width [mm] 55.8
Width [in] 2.197
Mating Tab Width [mm] .64
Mating Tab Width [in] .059
Operating Voltage [VDC] 16
Operating Temperature Range [°C] -40 – 150
Operating Temperature Range [°F] -40 – 302
Centerline (Pitch) [mm] 3.33
Centerline (Pitch) [in] .131
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 3
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94-HB
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color Gray
Body Material PBT GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Signal
Degree of Protection IP69K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1801177-3 3W TAB CONNECTOR HP GREY Buy Now HP/HPSL Sealed Connectors,Sensor Flat Contact System 17.6 .693 20.73 .816 55.8 2.197 .64 .059 16 -40 – 150 -40 – 302 3.33 .131 12 Wire-to-Wire Yes Yes 3 Integrated in Housing UL 94-HB Add By Accessory Housing for male terminals No Without Yes 180° Gray PBT GF No Yes 1 Signal IP69K
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.