Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 3POS, MCON 1.2 LL REC SEALED
Part Number 1-1718644-5
URL http://www.te.com/usa-en/product-1-1718644-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Height [mm] 26.5
Height [in] 1.04
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 150
Operating Temperature Range [°F] -40 – 302
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 3
Primary Locking Feature Locking Lance
UL Flammability Rating UL 94-HB
Agency/Standard USCAR-2
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Terminal Position Assurance Yes
Packaging Method Bulk
Cable Exit Angle 180°
Color Black
Body Material PA GF
Packaging Quantity 2000
Connector Position Assurance Capable Yes
Connector Code A
Sealable Yes
Number of Rows 1
Circuit Application Signal
Degree of Protection IPX9K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Agency/Standard Strain Relief Connector Style Hybrid Connector Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application Degree of Protection
1 1-1718644-5 3POS, MCON 1.2 LL REC SEALED Buy Now MCON Interconnection System 26.5 1.04 12 -40 – 150 -40 – 302 12 Wire-to-Wire Yes Yes 3 Locking Lance UL 94-HB USCAR-2 No Housing for female terminals No Yes Bulk 180° Black PA GF 2000 Yes A Yes 1 Signal IPX9K
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Agency/Standard
Strain Relief
Connector Style
Hybrid Connector
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.