Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 3POS, MCON 1.2 LL REC SEALED
Part Number 2-1670917-1
URL http://www.te.com/usa-en/product-2-1670917-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Height [mm] 14.8
Height [in] .583
Length [mm] 19
Length [in] .748
Width [mm] 26.5
Width [in] 1.043
Mating Tab Width [mm] 1.2
Mating Tab Width [in] .047
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 3
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PA GF
Packaging Quantity 2000
Connector Position Assurance Capable Yes
Sealable Yes
Number of Rows 1
Circuit Application Signal
Degree of Protection IP6K9K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 2-1670917-1 3POS, MCON 1.2 LL REC SEALED Buy Now MCON Interconnection System 14.8 .583 19 .748 26.5 1.043 1.2 .047 12 -40 – 130 -40 – 266 4 .157 12 Wire-to-Board Yes Yes 3 On the Terminal No Housing for female terminals No Without Yes Box 180° Black PA GF 2000 Yes Yes 1 Signal IP6K9K
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.