2

Rectangular Power Connectors

Manufacturer TE Connectivity
Description 3.96 EP HDR ASSY 4P(NATURAL)
Part Number 1-1123723-4
URL http://www.te.com/usa-en/product-1-1123723-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Economy Power
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Contact Mating Area Plating Thickness [µm] 1
Contact Mating Area Plating Thickness [µin] 39.37
Contact Termination Area Plating Thickness [µm] .8
Contact Termination Area Plating Thickness [µin] 31.49 – 70.86
Mating Post Length [mm] 7.7
Mating Post Length [in] .3
PCB Thickness (Recommended) [mm] .063
PCB Thickness (Recommended) [in] 1.6
Height [mm] 8.2
Height [in] .32
Length [mm] 15.78
Length [in] .621
Width [mm] 10.7
Width [in] .421
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Centerline (Pitch) [mm] 3.96
Centerline (Pitch) [in] .156
Contact Current Rating (Max) [A] 8
Termination Post & Tail Length [mm] 3.7
Termination Post & Tail Length [in] .146
Connector System Wire-to-Board
Packaging Method Bag
Mating Alignment With
Housing Material PBT GF
Product Type Header
Housing Type Plug
Contact Base Material Brass
Number of Positions 4
Contact Mating Area Plating Material Tin
Termination Method to Printed Circuit Board Through Hole - Solder
UL Flammability Rating UL 94V-0
Number of Power Positions 4
Header Type Unshrouded
Housing Color Natural
Contact Termination Area Plating Material Tin
Stacking Configuration End to End
Contact Layout Inline
Connector & Contact Terminates To Printed Circuit Board
Packaging Quantity 2500
PCB Mount Retention Without
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
Mating Retention Type Latch
Sealable No
PCB Mount Alignment Without
Connector Mounting Type Board Mount
PCB Mount Orientation Vertical
For Use With Plug Housing
Contact Retention Without
Housing Style Low Profile
Number of Rows 1
Circuit Application Power
Mating Retention With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Mating Post Length [mm] Mating Post Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination Post & Tail Length [mm] Termination Post & Tail Length [in] Connector System Packaging Method Mating Alignment Housing Material Product Type Housing Type Contact Base Material Number of Positions Contact Mating Area Plating Material Termination Method to Printed Circuit Board UL Flammability Rating Number of Power Positions Header Type Housing Color Contact Termination Area Plating Material Stacking Configuration Contact Layout Connector & Contact Terminates To Packaging Quantity PCB Mount Retention Glow Wire Rating Contact Type Mating Retention Type Sealable PCB Mount Alignment Connector Mounting Type PCB Mount Orientation For Use With Contact Retention Housing Style Number of Rows Circuit Application Mating Retention
1 1-1123723-4 3.96 EP HDR ASSY 4P(NATURAL) Buy Now Economy Power 250 250 1 39.37 .8 31.49 – 70.86 7.7 .3 .063 1.6 8.2 .32 15.78 .621 10.7 .421 -25 – 105 -13 – 221 3.96 .156 8 3.7 .146 Wire-to-Board Bag With PBT GF Header Plug Brass 4 Tin Through Hole - Solder UL 94V-0 4 Unshrouded Natural Tin End to End Inline Printed Circuit Board 2500 Without Standard Part - Not Glow Wire Pin Latch No Without Board Mount Vertical Plug Housing Without Low Profile 1 Power With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Mating Post Length [mm]
Mating Post Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination Post & Tail Length [mm]
Termination Post & Tail Length [in]
Connector System
Packaging Method
Mating Alignment
Housing Material
Product Type
Housing Type
Contact Base Material
Number of Positions
Contact Mating Area Plating Material
Termination Method to Printed Circuit Board
UL Flammability Rating
Number of Power Positions
Header Type
Housing Color
Contact Termination Area Plating Material
Stacking Configuration
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
PCB Mount Retention
Glow Wire Rating
Contact Type
Mating Retention Type
Sealable
PCB Mount Alignment
Connector Mounting Type
PCB Mount Orientation
For Use With
Contact Retention
Housing Style
Number of Rows
Circuit Application
Mating Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.