Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 3900113-2621=PLUG HOUSING ASSY - 3900113-2621
Part Number 3-1437290-7
URL http://www.te.com/usa-en/product-3-1437290-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SUPERSEAL 1.0mm
Also Known As (Marketing Alias) 3900113-2621
Height [mm] 34.55
Height [in] 1.36
Length [mm] 32.15
Length [in] 1.266
Row-to-Row Spacing [mm] 3
Row-to-Row Spacing [in] .118
Width [mm] 32.2
Width [in] 1.268
Mating Pin Diameter [mm] 1
Mating Pin Diameter [in] .039
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 3
Centerline (Pitch) [in] .118
Nominal Voltage Architecture [V] 42
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 26
Primary Locking Feature Integrated in Housing
UL Flammability Rating UL 94V-2
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Tube
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 4
Degree of Protection JIS D0203
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Degree of Protection
1 3-1437290-7 3900113-2621=PLUG HOUSING ASSY - 3900113-2621 Buy Now SUPERSEAL 1.0mm 3900113-2621 34.55 1.36 32.15 1.266 3 .118 32.2 1.268 1 .039 250 250 -40 – 125 -40 – 257 3 .118 42 Wire-to-Board Yes Yes 26 Integrated in Housing UL 94V-2 No Housing for female terminals No Without Yes Tube 180° Black PBT GF No Yes 4 JIS D0203
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.