Automotive Connector Caps & Covers

Manufacturer TE Connectivity
Description 38P GRIFFSCHALE
Part Number 828808-1
URL http://www.te.com/usa-en/product-828808-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Cable Bundle Diameter [mm] 26
Cable Bundle Diameter [in] 1.024
Accessory Type Cover - Cable Exit
Cable Exit Angle 90 (Right Angle)
Strain Relief With
Color Black
Material PA GF
Packaging Method Carton
UL Flammability Rating UL 94-HB
Connector System Wire-to-Board
Number of Positions 38
Sealable Yes
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Bundle Diameter [mm] Cable Bundle Diameter [in] Accessory Type Cable Exit Angle Strain Relief Color Material Packaging Method UL Flammability Rating Connector System Number of Positions Sealable Serviceable
1 828808-1 38P GRIFFSCHALE Buy Now Timer Connector System -40 – 120 -40 – 248 26 1.024 Cover - Cable Exit 90 (Right Angle) With Black PA GF Carton UL 94-HB Wire-to-Board 38 Yes Yes
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Bundle Diameter [mm]
Cable Bundle Diameter [in]
Accessory Type
Cable Exit Angle
Strain Relief
Color
Material
Packaging Method
UL Flammability Rating
Connector System
Number of Positions
Sealable
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.