1

Low Inductance, High Frequency Chip Inductor - Type 3650 Series

Manufacturer TE Connectivity
Description 3650 0603 0.10uH 5% 2K RL - 36501JR10JTDG
Part Number 1-1624112-0
Also Known As (Marketing Alias) 36501JR10JTDG
Also Known As (Marketing Alias) #2 36501JR10J
1.7GHz - L Typ. -
1.7GHz - Q Typ. -
900MHz - L Typ. 124
900MHz - Q Typ. 49
A Max. (mm) 1.8
B Max. (mm) 1.12
C Max. (mm) 1.02
Colour Code Blue
Current Rating (Max) (mA) 400
D Ref. (mm) 0.38
DC Resistance (Ω) 0.58
E (mm) 0.76
Element Type Wirewound
F (mm) 0.33
G (mm) 0.86
H (mm) 1.02
I (mm) 0.64
Inductance (nH) 100 @ 250MHz
Inductor Type High Frequency
J (mm) 0.64
Lead Type Surface Mount Terminals
Mount Style Surface Mount
Packaging 2000 pcs/reel
Packaging Method Taped & Reeled
Quality Factor 34
S.R.F. Min. (MHz) 1400
Series 3650
Shielded No
Size Code 0603
Tolerance (%) ±5%
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 1.7GHz - L Typ. 1.7GHz - Q Typ. 900MHz - L Typ. 900MHz - Q Typ. A Max. (mm) B Max. (mm) C Max. (mm) Colour Code Current Rating (Max) (mA) D Ref. (mm) DC Resistance (Ω) E (mm) Element Type F (mm) G (mm) H (mm) I (mm) Inductance (nH) Inductor Type J (mm) Lead Type Mount Style Packaging Packaging Method Quality Factor S.R.F. Min. (MHz) Series Shielded Size Code Tolerance (%)
1 1-1624112-0 3650 0603 0.10uH 5% 2K RL - 36501JR10JTDG Buy Now 36501JR10JTDG 36501JR10J - - 124 49 1.8 1.12 1.02 Blue 400 0.38 0.58 0.76 Wirewound 0.33 0.86 1.02 0.64 100 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 34 1400 3650 No 0603 ±5%
2 1-1624112-1 3650 0603 0.12uH 5% 2K RL - 36501JR12JTDG Buy Now 36501JR12JTDG 36501JR12J - - 166 39 1.8 1.12 1.02 Grey 300 0.38 0.65 0.76 Wirewound 0.33 0.86 1.02 0.64 120 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 32 1300 3650 No 0603 ±5%
3 1-1624112-2 3650 0402 1.0nH 10% 2K RL - 36501E1N0KTDG Buy Now 36501E1N0KTDG 1,02 69 1,02 77 1.27 0.76 0.61 - 1360 0.15 0.045 0.51 Wirewound 0.23 0.56 0.66 0.5 1,0 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 12700 3650 No 0402 ±10%
4 1-1624112-3 3650 0402 1.9nH 5% 2K RL - 36501E1N9JTDG Buy Now 36501E1N9JTDG 1,74 82 1,72 68 1.27 0.76 0.61 - 1040 0.15 0.07 0.51 Wirewound 0.23 0.56 0.66 0.5 1,9 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 11300 3650 No 0402 ±5%
5 1-1624112-4 3650 0402 2.0nH 5% 2K RL - 36501E2N0JTDG Buy Now 36501E2N0JTDG 1,93 75 1,93 54 1.27 0.76 0.61 - 1040 0.15 0.07 0.51 Wirewound 0.23 0.56 0.66 0.5 2,0 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 11100 3650 No 0402 ±5%
6 1-1624112-5 3650 0402 2.2nH 5% 2K RL - 36501E2N2JTDG Buy Now 36501E2N2JTDG 2,23 100 2,19 59 1.27 0.76 0.61 - 960 0.15 0.07 0.51 Wirewound 0.23 0.56 0.66 0.5 2,2 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 19 10800 3650 No 0402 ±5%
7 1-1624112-6 3650 0402 2.4nH 5% 2K RL - 36501E2N4JTDG Buy Now 36501E2N4JTDG 2,27 68 2,24 51 1.27 0.76 0.61 - 790 0.15 0.07 0.51 Wirewound 0.23 0.56 0.66 0.5 2,4 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 10500 3650 No 0402 ±5%
8 1-1624112-7 3650 0402 2.7nH 5% 2K RL - 36501E2N7JTDG Buy Now 36501E2N7JTDG 2,25 61 2,23 42 1.27 0.76 0.61 - 640 0.15 0.12 0.51 Wirewound 0.23 0.56 0.66 0.5 2,7 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 10400 3650 No 0402 ±5%
9 1-1624112-8 3650 0402 3.3nH 5% 2K RL - 36501E3N3JTDG Buy Now 36501E3N3JTDG 3,12 87 3,1 65 1.27 0.76 0.61 - 840 0.15 0.066 0.51 Wirewound 0.23 0.56 0.66 0.5 3,3 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 19 7000 3650 No 0402 ±5%
10 1-1624112-9 3650 0402 3.6nH 5% 2K RL - 36501E3N6JTDG Buy Now 36501E3N6JTDG 3,62 71 3,56 45 1.27 0.76 0.61 - 840 0.15 0.066 0.51 Wirewound 0.23 0.56 0.66 0.5 3,6 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 19 6800 3650 No 0402 ±5%
11 1-1879023-0 3650 1008 39nH 5% 2K RL - 36502C39NJTDG Buy Now 36502C39NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.15 2.03 Wirewound 0.51 1.52 2.54 1.02 39 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 1500 3650 No 1008 ±5%
12 1-1879023-1 3650 1008 47nH 5% 2K RL - 36502C47NJTDG Buy Now 36502C47NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.16 2.03 Wirewound 0.51 1.52 2.54 1.02 47 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 350MHz 1500 3650 No 1008 ±5%
13 1-1879023-2 3650 1008 56nH 5% 2K RL - 36502C56NJTDG Buy Now 36502C56NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.18 2.03 Wirewound 0.51 1.52 2.54 1.02 56 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 350MHz 1300 3650 No 1008 ±5%
14 1-1879023-3 3650 1008 62nH 5% 2K RL - 36502C62NJTDG Buy Now 36502C62NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.2 2.03 Wirewound 0.51 1.52 2.54 1.02 62 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 350MHz 1250 3650 No 1008 ±5%
15 1-1879023-4 3650 1008 68nH 5% 2K RL - 36502C68NJTDG Buy Now 36502C68NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.2 2.03 Wirewound 0.51 1.52 2.54 1.02 68 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 350MHz 1300 3650 No 1008 ±5%
16 1-1879023-5 3650 1008 75nH 5% 2K RL - 36502C75NJTDG Buy Now 36502C75NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.21 2.03 Wirewound 0.51 1.52 2.54 1.02 75 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 1100 3650 No 1008 ±5%
17 1-1879023-6 3650 1008 82nH 5% 2K RL - 36502C82NJTDG Buy Now 36502C82NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.22 2.03 Wirewound 0.51 1.52 2.54 1.02 82 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 1000 3650 No 1008 ±5%
18 1-1879023-7 3650 1008 0.10uH 5% 2K RL - 36502CR10JTDG Buy Now 36502CR10JTDG - - - - 2.92 2.79 2.1 - 650 0.51 0.56 2.03 Wirewound 0.51 1.52 2.54 1.02 100 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 1000 3650 No 1008 ±5%
19 1-1879023-8 3650 1008 0.12uH 5% 2K RL - 36502CR12JTDG Buy Now 36502CR12JTDG - - - - 2.92 2.79 2.1 - 650 0.51 0.63 2.03 Wirewound 0.51 1.52 2.54 1.02 120 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 950 3650 No 1008 ±5%
20 1-1879023-9 3650 1008 0.15uH 5% 2K RL - 36502CR15JTDG Buy Now 36502CR15JTDG - - - - 2.92 2.79 2.1 - 580 0.51 0.7 2.03 Wirewound 0.51 1.52 2.54 1.02 150 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 850 3650 No 1008 ±5%
21 1-2176086-0 3654 0402 4.7nH 5% 2K RL - 36541E4N7JTDG Buy Now 36541E4N7JTDG 36541E4.7NJTDG - - - - 1.15 0.7 0.6 - 1500 0 0.06 0.45 Wirewound 0.2 0.6 0.65 0.35 4,7 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 6850 3654 No 0402 ±5%
22 1-2176086-1 3654 0402 5.1nH 5% 2K RL - 36541E5N1JTDG Buy Now 36541E5N1JTDG 36541E5.1NJTDG - - - - 1.15 0.7 0.6 - 1200 0 0.1 0.45 Wirewound 0.2 0.6 0.65 0.35 5,1 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 6800 3654 No 0402 ±5%
23 1-2176086-2 3654 0402 5.6nH 5% 2K RL - 36541E5N6JTDG Buy Now 36541E5.6NJTDG 36541E5N6JTDG - - - - 1.15 0.7 0.6 - 1600 0 0.048 0.45 Wirewound 0.2 0.6 0.65 0.35 5,6 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 6500 3654 No 0402 ±5%
24 1-2176086-3 3654 0402 6.2nH 5% 2K RL - 36541E6N2JTDG Buy Now 36541E6.2NJTDG 36541E6N2JTDG - - - - 1.15 0.7 0.6 - 1600 0 0.05 0.45 Wirewound 0.2 0.6 0.65 0.35 6,2 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5800 3654 No 0402 ±5%
25 1-2176086-4 3654 0402 6.8nH 5% 2K RL - 36541E6N8JTDG Buy Now 36541E6N8JTDG 36541E6.8NJTDG - - - - 1.15 0.7 0.6 - 1500 0 0.055 0.45 Wirewound 0.2 0.6 0.65 0.35 6,8 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5800 3654 No 0402 ±5%
26 1-2176086-5 3654 0402 7.5nH 5% 2K RL - 36541E7N5JTDG Buy Now 36541E7N5JTDG 36541E7.5NJTDG - - - - 1.15 0.7 0.6 - 1400 0 0.08 0.45 Wirewound 0.2 0.6 0.65 0.35 7,5 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5400 3654 No 0402 ±5%
27 1-2176086-6 3654 0402 8.2nH 5% 2K RL - 36541E8N2JTDG Buy Now 36541E8N2JTDG 36541E8.2NJTDG - - - - 1.15 0.7 0.6 - 1500 0 0.058 0.45 Wirewound 0.2 0.6 0.65 0.35 8,2 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5400 3654 No 0402 ±5%
28 1-2176086-7 3654 0402 8.7nH 5% 2K RL - 36541E8N7JTDG Buy Now 36541E8.7NJTDG 36541E8N7JTDG - - - - 1.15 0.7 0.6 - 1500 0 0.058 0.45 Wirewound 0.2 0.6 0.65 0.35 8,7 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5000 3654 No 0402 ±5%
29 1-2176086-8 3654 0402 9nH 5% 2K RL - 36541E9N0JTDG Buy Now 36541E9NJTDG 36541E9N0JTDG - - - - 1.15 0.7 0.6 - 1400 0 0.08 0.45 Wirewound 0.2 0.6 0.65 0.35 9,0 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 5000 3654 No 0402 ±5%
30 1-2176086-9 3654 0402 9.5nH 5% 2K RL - 36541E9N5JTDG Buy Now 36541E9N5JTDG 36541E9.5NJTDG - - - - 1.15 0.7 0.6 - 1400 0 0.08 0.45 Wirewound 0.2 0.6 0.65 0.35 9,5 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 4700 3654 No 0402 ±5%
31 1624112-1 3650 0603 10nH 5% 2K RL - 36501J10NJTDG Buy Now 36501J10NJTDG 36501J010J 10,6 83 10 66 1.8 1.12 1.02 Orange 700 0.38 0.13 0.76 Wirewound 0.33 0.86 1.02 0.64 10,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 31 4800 3650 No 0603 ±5%
32 1624112-2 3650 0603 12nH 5% 2K RL - 36501J12NJTDG Buy Now 36501J012J 36501J12NJTDG 13,5 83 12,3 72 1.8 1.12 1.02 Yellow 700 0.38 0.13 0.76 Wirewound 0.33 0.86 1.02 0.64 12,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 4000 3650 No 0603 ±5%
33 1624112-3 3650 0603 22nH 5% 2K RL - 36501J22NJTDG Buy Now 36501J22NJTDG 36501J022J 26,1 71 22,8 73 1.8 1.12 1.02 Violet 700 0.38 0.19 0.76 Wirewound 0.33 0.86 1.02 0.64 22,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 3000 3650 No 0603 ±5%
34 1624112-4 3650 0603 27nH 5% 2K RL - 36501J27NJTDG Buy Now 36501J27NJTDG 36501J027J 34,6 65 29,2 74 1.8 1.12 1.02 Grey 600 0.38 0.22 0.76 Wirewound 0.33 0.86 1.02 0.64 27,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 40 2800 3650 No 0603 ±5%
35 1624112-5 3650 0603 33nH 5% 2K RL - 36501J33NJTDG Buy Now 36501J033JJIT 36501J033J 36501J33NJTDG 49,5 42 36 67 1.8 1.12 1.02 White 600 0.38 0.22 0.76 Wirewound 0.33 0.86 1.02 0.64 33,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 40 2300 3650 No 0603 ±5%
36 1624112-7 3650 0603 47nH 5% 2K RL - 36501J47NJTDG Buy Now 36501J47NJTDG 36501J047J 77,2 35 52,2 62 1.8 1.12 1.02 Brown 600 0.38 0.28 0.76 Wirewound 0.33 0.86 1.02 0.64 47,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 2000 3650 No 0603 ±5%
37 1624112-8 3650 0603 68nH 5% 2K RL - 36501J68NJTDG Buy Now 36501J68NJTDG 36501J068J 168 21 80,5 54 1.8 1.12 1.02 Orange 600 0.38 0.34 0.76 Wirewound 0.33 0.86 1.02 0.64 68,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 37 1700 3650 No 0603 ±5%
38 1624112-9 3650 0603 3.9nH 10% - 36501J3N9KTE Buy Now 36501J3N9KTE 36501J3N9K 3,96 67 3,95 49 1.8 1.12 1.02 Brown 700 0.38 0.08 0.76 Wirewound 0.33 0.86 1.02 0.64 3,9 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 4000pcs/reel Taped & Reeled 22 >6000 3650 No 0603 ±10%
39 1624113-4 3650 0805 47NH 10% 2K RL - 36502A47NKTDG Buy Now 36502A47NKTDG - - - - 2.29 1.73 1.52 Black 500 0.51 0.31 1.27 Wirewound 0.51 1.02 1.78 1.02 47,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 1650 3650 No 0805 ±10%
40 1879008-4 3651 2A 22NH 10% 2K RL - 36512A22NKTDG Buy Now 36512A22NKTDG - - - - 2.29 1.73 1.03 White 800 0.51 0.15 1.27 Wirewound 0.44 1.02 1.78 1.02 22,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 2900 3651 No 0805 ±10%
41 1879023-1 3650 1008 5.6nH 5% 2K RL - 36502C5N6JTDG Buy Now 36502C5N6JTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.15 2.03 Wirewound 0.51 1.52 2.54 1.02 5,6 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1500MHz 4000 3650 No 1008 ±5%
42 1879023-2 3650 1008 10nH 5% 2K RL - 36502C10NJTDG Buy Now 36502C10NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.08 2.03 Wirewound 0.51 1.52 2.54 1.02 10 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 4100 3650 No 1008 ±5%
43 1879023-3 3650 1008 12nH 5% 2K RL - 36502C12NJTDG Buy Now 36502C12NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.09 2.03 Wirewound 0.51 1.52 2.54 1.02 12 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 3300 3650 No 1008 ±5%
44 1879023-4 3650 1008 15nH 5% 2K RL - 36502C15NJTDG Buy Now 36502C15NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.11 2.03 Wirewound 0.51 1.52 2.54 1.02 15 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 2500 3650 No 1008 ±5%
45 1879023-5 3650 1008 18nH 5% 2K RL - 36502C18NJTDG Buy Now 36502C18NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.12 2.03 Wirewound 0.51 1.52 2.54 1.02 18 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 350MHz 2400 3650 No 1008 ±5%
46 1879023-6 3650 1008 22nH 5% 2K RL - 36502C22NJTDG Buy Now 36502C22NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.12 2.03 Wirewound 0.51 1.52 2.54 1.02 22 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 350MHz 2400 3650 No 1008 ±5%
47 1879023-7 3650 1008 24nH 5% 2K RL - 36502C24NJTDG Buy Now 36502C24NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.12 2.03 Wirewound 0.51 1.52 2.54 1.02 24 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 350MHz 1900 3650 No 1008 ±5%
48 1879023-8 3650 1008 27nH 5% 2K RL - 36502C27NJTDG Buy Now 36502C27NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.13 2.03 Wirewound 0.51 1.52 2.54 1.02 27 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 350MHz 1600 3650 No 1008 ±5%
49 1879023-9 3650 1008 33nH 5% 2K RL - 36502C33NJTDG Buy Now 36502C33NJTDG - - - - 2.92 2.79 2.1 - 1000 0.51 0.14 2.03 Wirewound 0.51 1.52 2.54 1.02 33 @ 50MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 350MHz 1600 3650 No 1008 ±5%
50 1879591-1 3650 0402 4.7nH 2% 2K RL - 36501E4N7GTDG Buy Now 36501E4N7GTDG 4,68 68 4,55 48 1.27 0.76 0.61 - 640 0.15 0.13 0.51 Wirewound 0.23 0.56 0.66 0.5 4,7 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 4700 3650 No 0402 ±2%
51 1879812-1 3650 0603 5.6nH 2% 2K RL - 36501J5N6GTDG Buy Now 36501J5N6GTDG 5,86 77 5,53 56 1.8 1.12 1.02 Yellow 700 0.38 0.17 0.76 Wirewound 0.33 0.86 1.02 0.64 5,6 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 5800 3650 No 0603 ±2%
52 1879812-2 3650 0603 0.15uH 2% 2K RL - 36501JR15GTDG Buy Now 36501JR15GTDG - - 230 25 1.8 1.12 1.02 White 280 0.38 0.95 0.76 Wirewound 0.33 0.86 1.02 0.64 150 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 32 1300 3650 No 0603 ±2%
53 1879812-3 3650 0603 27nH 2% 2K RL - 36501J27NGTDG Buy Now 36501J27NGTDG 34,6 65 29,2 74 1.8 1.12 1.02 Grey 600 0.38 0.22 0.76 Wirewound 0.33 0.86 1.02 0.64 27,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 40 2800 3650 No 0603 ±2%
54 1879812-4 3650 0603 0.18uH 2% 2K RL - 36501JR18GTDG Buy Now 36501JR18GTDG - - 305 22 1.8 1.12 1.02 Black 250 0.38 1.4 0.76 Wirewound 0.33 0.86 1.02 0.64 180 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 1250 3650 No 0603 ±2%
55 1879812-5 3650 0603 10nH 2% 2K RL - 36501J10NGTDG Buy Now 36501J10NGTDG 10,6 83 10 66 1.8 1.12 1.02 Orange 700 0.38 0.13 0.76 Wirewound 0.33 0.86 1.02 0.64 10,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 31 4800 3650 No 0603 ±2%
56 1879812-8 3650 0603 47NH 2% 2K RL - 36501J47NGTDG Buy Now 36501J47NGTDG 77,2 35 52,2 62 1.8 1.12 1.02 Brown 600 0.38 0.28 0.76 Wirewound 0.33 0.86 1.02 0.64 47,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 2000 3650 No 0603 ±2%
57 2-1624112-0 3650 0402 10nH 5% 2K RL - 36501E10NJTDG Buy Now 36501E10NJTDG 36501E10NJ 10,1 67 9,8 50 1.27 0.76 0.61 - 480 0.15 0.195 0.51 Wirewound 0.23 0.56 0.66 0.5 10 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 21 3900 3650 No 0402 ±5%
58 2-1624112-1 3650 0402 12nH 5% 2K RL - 36501E12NJTDG Buy Now 36501E12NJTDG 36501E12NJ 12,7 71 11,9 53 1.27 0.76 0.61 - 640 0.15 0.12 0.51 Wirewound 0.23 0.56 0.66 0.5 12 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3600 3650 No 0402 ±5%
59 2-1624112-2 3650 0402 15nH 5% 2K RL - 36501E15NJTDG Buy Now 36501E15NJTDG 36501E15NJ 15,5 77 14,6 55 1.27 0.76 0.61 - 560 0.15 0.172 0.51 Wirewound 0.23 0.56 0.66 0.5 15 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3280 3650 No 0402 ±5%
60 2-1624112-4 3650 0402 27nH 5% 2K RL - 36501E27NJTDG Buy Now 36501E27NJTDG 36501E27NJ 33,5 63 28,7 49 1.27 0.76 0.61 - 400 0.15 0.3 0.51 Wirewound 0.23 0.56 0.66 0.5 27 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 2480 3650 No 0402 ±5%
61 2-1624113-1 3650 2A 2.8nH 5% 2K RL - 36502A2N8JTDG Buy Now 36502A2N8JTDG - - - - 2.29 1.73 1.52 Grey 800 0.51 0.06 1.27 Wirewound 0.51 1.02 1.78 1.02 2,8 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 80 @ 1500MHz 7900 3650 No 0805 ±5%
62 2-1624113-2 3650 2A 3.0nH 5% 2K RL - 36502A3N0JTDG Buy Now 36502A3N0JTDG - - - - 2.29 1.73 1.52 White 800 0.51 0.06 1.27 Wirewound 0.51 1.02 1.78 1.02 3,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 1500MHz 7900 3650 No 0805 ±5%
63 2-1624113-3 3650 2A 3.3nH 5% 2K RL - 36502A3N3JTDG Buy Now 36502A3N3JTDG - - - - 2.29 1.73 1.52 Black 600 0.51 0.08 1.27 Wirewound 0.51 1.02 1.78 1.02 3,3 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1500MHz 6000 3650 No 0805 ±5%
64 2-1624113-4 3650 2A 5.6nH 5% 2K RL - 36502A5N6JTDG Buy Now 36502A5N6JTDG - - - - 2.29 1.73 1.52 Orange 600 0.51 0.08 1.27 Wirewound 0.51 1.02 1.78 1.02 5,6 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 1000MHz 5500 3650 No 0805 ±5%
65 2-1624113-5 3650 2A 6.8nH 5% 2K RL - 36502A6N8JTDG Buy Now 36502A6N8JTDG - - - - 2.29 1.73 1.52 Brown 600 0.51 0.11 1.27 Wirewound 0.51 1.02 1.78 1.02 6,8 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1000MHz 5500 3650 No 0805 ±5%
66 2-1624113-6 3650 2A 7.5nH 5% 2K RL - 36502A7N5JTDG Buy Now 36502A7N5JTDG - - - - 2.29 1.73 1.52 Green 600 0.51 0.14 1.27 Wirewound 0.51 1.02 1.78 1.02 7,5 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1000MHz 4500 3650 No 0805 ±5%
67 2-1624113-7 3650 2A 8.2nH 5% 2K RL - 36502A8N2JTDG Buy Now 36502A8N2JTDG - - - - 2.29 1.73 1.52 Red 600 0.51 0.12 1.27 Wirewound 0.51 1.02 1.78 1.02 8,2 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1000MHz 4700 3650 No 0805 ±5%
68 2-1624113-8 3650 2A 8.7nH 5% 2K RL - 36502A8N7JTDG Buy Now 36502A8N7JTDG - - - - 2.29 1.73 1.52 White 400 0.51 0.21 1.27 Wirewound 0.51 1.02 1.78 1.02 8,7 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 1000MHz 3900 3650 No 0805 ±5%
69 2-1624113-9 3650 2A 10nH 5% 2K RL - 36502A10NJTDG Buy Now 36502A10NJTDG - - - - 2.29 1.73 1.52 Blue 600 0.51 0.1 1.27 Wirewound 0.51 1.02 1.78 1.02 10,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 4200 3650 No 0805 ±5%
70 2176063-1 3653 0805 16nH 5% 2K RL - 36532A16NJTDG Buy Now 36532A16NJTDG - - - - 2.29 1.73 1.52 Yellow 1500 0.51 0.06 1.27 Wirewound 0.44 1.02 1.78 1.02 16 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 72 @ 500MHz 2950 3653 No 0805 ±5%
71 2176063-2 3653 0805 48nH 5% 2K RL - 36532A48NJTDG Buy Now 36532A48NJTDG - - - - 2.29 1.73 1.52 Black 1200 0.51 0.095 1.27 Wirewound 0.44 1.02 1.78 1.02 48 @ 200MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1400 3653 No 0805 ±5%
72 2176086-1 3654 0402 1nH 5% 2K RL - 36541E1N0JTDG Buy Now 36541E1NJTDG 36541E1N0JTDG - - - - 1.15 0.7 0.6 - 2300 0 0.03 0.45 Wirewound 0.2 0.6 0.65 0.35 1,0 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 16000 3654 No 0402 ±5%
73 2176086-2 3654 0402 2nH 5% 2K RL - 36541E2N0JTDG Buy Now 36541E2NJTDG 36541E2N0JTDG - - - - 1.15 0.7 0.6 - 2100 0 0.038 0.45 Wirewound 0.2 0.6 0.65 0.35 2,0 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 15200 3654 No 0402 ±5%
74 2176086-3 3654 0402 2.2nH 5% 2K RL - 36541E2N2JTDG Buy Now 36541E2.2NJTDG 36541E2N2JTDG - - - - 1.15 0.7 0.6 - 2100 0 0.038 0.45 Wirewound 0.2 0.6 0.65 0.35 2,2 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 15100 3654 No 0402 ±5%
75 2176086-4 3654 0402 2.4nH 5% 2K RL - 36541E2N4JTDG Buy Now 36541E2N4JTDG 36541E2.4NJTDG - - - - 1.15 0.7 0.6 - 2000 0 0.042 0.45 Wirewound 0.2 0.6 0.65 0.35 2,4 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 14000 3654 No 0402 ±5%
76 2176086-5 3654 0402 2.7nH 5% 2K RL - 36541E2N7JTDG Buy Now 36541E2.7NJTDG 36541E2N7JTDG - - - - 1.15 0.7 0.6 - 1500 0 0.056 0.45 Wirewound 0.2 0.6 0.65 0.35 2,7 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 13000 3654 No 0402 ±5%
77 2176086-6 3654 0402 3.3nH 5% 2K RL - 36541E3N3JTDG Buy Now 36541E3.3NJTDG 36541E3N3JTDG - - - - 1.15 0.7 0.6 - 1700 0 0.045 0.45 Wirewound 0.2 0.6 0.65 0.35 3,3 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 12800 3654 No 0402 ±5%
78 2176086-7 3654 0402 3.6nH 5% 2K RL - 36541E3N6JTDG Buy Now 36541E3N6JTDG 36541E3.6NJTDG - - - - 1.15 0.7 0.6 - 1700 0 0.045 0.45 Wirewound 0.2 0.6 0.65 0.35 3,6 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 11700 3654 No 0402 ±5%
79 2176086-8 3654 0402 3.9nH 5% 2K RL - 36541E3N9JTDG Buy Now 36541E3N9JTDG 36541E3.9NJTDG - - - - 1.15 0.7 0.6 - 1700 0 0.045 0.45 Wirewound 0.2 0.6 0.65 0.35 3,9 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 9500 3654 No 0402 ±5%
80 2176086-9 3654 0402 4.3nH 5% 2K RL - 36541E4N3JTDG Buy Now 36541E4N3JTDG 36541E4.3NJTDG - - - - 1.15 0.7 0.6 - 1600 0 0.045 0.45 Wirewound 0.2 0.6 0.65 0.35 4,3 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 7150 3654 No 0402 ±5%
81 2-1879023-0 3650 1008 0.18uH 5% 2K RL - 36502CR18JTDG Buy Now 36502CR18JTDG - - - - 2.92 2.79 2.1 - 620 0.51 0.77 2.03 Wirewound 0.51 1.52 2.54 1.02 180 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 750 3650 No 1008 ±5%
82 2-1879023-1 3650 1008 0.22uH 5% 2K RL - 36502CR22JTDG Buy Now 36502CR22JTDG - - - - 2.92 2.79 2.1 - 500 0.51 0.84 2.03 Wirewound 0.51 1.52 2.54 1.02 220 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 700 3650 No 1008 ±5%
83 2-1879023-2 3650 1008 0.24uH 5% 2K RL - 36502CR24JTDG Buy Now 36502CR24JTDG - - - - 2.92 2.79 2.1 - 500 0.51 0.88 2.03 Wirewound 0.51 1.52 2.54 1.02 240 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 650 3650 No 1008 ±5%
84 2-1879023-3 3650 1008 0.27uH 5% 2K RL - 36502CR27JTDG Buy Now 36502CR27JTDG - - - - 2.92 2.79 2.1 - 500 0.51 0.91 2.03 Wirewound 0.51 1.52 2.54 1.02 270 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 600 3650 No 1008 ±5%
85 2-1879023-4 3650 1008 0.30uH 5% 2K RL - 36502CR30JTDG Buy Now 36502CR30JTDG - - - - 2.92 2.79 2.1 - 450 0.51 1 2.03 Wirewound 0.51 1.52 2.54 1.02 300 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 585 3650 No 1008 ±5%
86 2-1879023-5 3650 1008 0.33uH 5% 2K RL - 36502CR33JTDG Buy Now 36502CR33JTDG - - - - 2.92 2.79 2.1 - 450 0.51 1.05 2.03 Wirewound 0.51 1.52 2.54 1.02 330 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 570 3650 No 1008 ±5%
87 2-1879023-6 3650 1008 0.36uH 5% 2K RL - 36502CR36JTDG Buy Now 36502CR36JTDG - - - - 2.92 2.79 2.1 - 470 0.51 1.1 2.03 Wirewound 0.51 1.52 2.54 1.02 360 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 530 3650 No 1008 ±5%
88 2-1879023-7 3650 1008 0.39uH 5% 2K RL - 36502CR39JTDG Buy Now 36502CR39JTDG - - - - 2.92 2.79 2.1 - 470 0.51 1.12 2.03 Wirewound 0.51 1.52 2.54 1.02 390 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 500 3650 No 1008 ±5%
89 2-1879023-8 3650 1008 0.43uH 5% 2K RL - 36502CR43JTDG Buy Now 36502CR43JTDG - - - - 2.92 2.79 2.1 - 470 0.51 1.15 2.03 Wirewound 0.51 1.52 2.54 1.02 430 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 480 3650 No 1008 ±5%
90 2-1879023-9 3650 1008 0.47uH 5% 2K RL - 36502CR47JTDG Buy Now 36502CR47JTDG - - - - 2.92 2.79 2.1 - 470 0.51 1.19 2.03 Wirewound 0.51 1.52 2.54 1.02 470 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 450 3650 No 1008 ±5%
91 2-2176086-0 3654 0402 10nH 5% 2K RL - 36541E10NJTDG Buy Now 36541E10NJTDG - - - - 1.15 0.7 0.6 - 1300 0 0.085 0.45 Wirewound 0.2 0.6 0.65 0.35 10 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 4700 3654 No 0402 ±5%
92 2-2176086-1 3654 0402 11nH 5% 2K RL - 36541E11NJTDG Buy Now 36541E11NJTDG - - - - 1.15 0.7 0.6 - 1400 0 0.065 0.45 Wirewound 0.2 0.6 0.65 0.35 11 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 4700 3654 No 0402 ±5%
93 2-2176086-2 3654 0402 12nH 5% 2K RL - 36541E12NJTDG Buy Now 36541E12NJTDG - - - - 1.15 0.7 0.6 - 1200 0 0.09 0.45 Wirewound 0.2 0.6 0.65 0.35 12 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 4400 3654 No 0402 ±5%
94 2-2176086-3 3654 0402 13nH 5% 2K RL - 36541E13NJTDG Buy Now 36541E13NJTDG - - - - 1.15 0.7 0.6 - 870 0 0.14 0.45 Wirewound 0.2 0.6 0.65 0.35 13 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 4200 3654 No 0402 ±5%
95 2-2176086-4 3654 0402 15nH 5% 2K RL - 36541E15NJTDG Buy Now 36541E15NJTDG - - - - 1.15 0.7 0.6 - 1100 0 0.11 0.45 Wirewound 0.2 0.6 0.65 0.35 15 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3900 3654 No 0402 ±5%
96 2-2176086-5 3654 0402 16nH 5% 2K RL - 36541E16NJTDG Buy Now 36541E16NJTDG - - - - 1.15 0.7 0.6 - 850 0 0.13 0.45 Wirewound 0.2 0.6 0.65 0.35 16 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3700 3654 No 0402 ±5%
97 2-2176086-6 3654 0402 18nH 5% 2K RL - 36541E18NJTDG Buy Now 36541E18NJTDG - - - - 1.15 0.7 0.6 - 900 0 0.12 0.45 Wirewound 0.2 0.6 0.65 0.35 18 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3550 3654 No 0402 ±5%
98 2-2176086-7 3654 0402 19nH 5% 2K RL - 36541E19NJTDG Buy Now 36541E19NJTDG - - - - 1.15 0.7 0.6 - 850 0 0.145 0.45 Wirewound 0.2 0.6 0.65 0.35 19 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3500 3654 No 0402 ±5%
99 2-2176086-8 3654 0402 20nH 5% 2K RL - 36541E20NJTDG Buy Now 36541E20NJTDG - - - - 1.15 0.7 0.6 - 780 0 0.185 0.45 Wirewound 0.2 0.6 0.65 0.35 20 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3500 3654 No 0402 ±5%
100 2-2176086-9 3654 0402 21nH 5% 2K RL - 36541E21NJTDG Buy Now 36541E21NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.46 0.45 Wirewound 0.2 0.6 0.65 0.35 21 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 1700 3654 No 0402 ±5%
101 3-1624112-0 3650 0402 5.6nH 5% 2K RL - 36501E5N6JTDG Buy Now 36501E5N6JTDG 36501E5N6J 5,28 81 5,16 54 1.27 0.76 0.61 - 760 0.15 0.083 0.51 Wirewound 0.23 0.56 0.66 0.5 5,6 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 4800 3650 No 0402 ±5%
102 3-1624112-1 3650 0402 8.2nH 5% 2K RL - 36501E8N2JTDG Buy Now 36501E8N2JTDG 36501E8N2J 8,85 84 8,5 57 1.27 0.76 0.61 - 680 0.15 0.104 0.51 Wirewound 0.23 0.56 0.66 0.5 8,2 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 4400 3650 No 0402 ±5%
103 3-1624112-2 3650 0402 3.9nH 5% 2K RL - 36501E3N9JTDG Buy Now 36501E3N9JTDG 4 75 3,89 50 1.27 0.76 0.61 - 840 0.15 0.066 0.51 Wirewound 0.23 0.56 0.66 0.5 3,9 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 19 5800 3650 No 0402 ±5%
104 3-1624112-3 3650 0402 4.3nH 5% 2K RL - 36501E4N3JTDG Buy Now 36501E4N3JTDG 4,3 71 4,19 47 1.27 0.76 0.61 - 700 0.15 0.091 0.51 Wirewound 0.23 0.56 0.66 0.5 4,3 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 18 6000 3650 No 0402 ±5%
105 3-1624112-4 3650 0402 4.7nH 5% 2K RL - 36501E4N7JTDG Buy Now 36501E4N7JTDG 4,68 68 4,55 48 1.27 0.76 0.61 - 640 0.15 0.13 0.51 Wirewound 0.23 0.56 0.66 0.5 4,7 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 4700 3650 No 0402 ±5%
106 3-1624112-5 3650 0402 5.1nH 5% 2K RL - 36501E5N1JTDG Buy Now 36501E5N1JTDG 5,25 82 5,15 56 1.27 0.76 0.61 - 800 0.15 0.083 0.51 Wirewound 0.23 0.56 0.66 0.5 5,1 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 4800 3650 No 0402 ±5%
107 3-1624112-6 3650 0402 6.2nH 5% 2K RL - 36501E6N2JTDG Buy Now 36501E6N2JTDG 6,37 76 6,16 52 1.27 0.76 0.61 - 760 0.15 0.083 0.51 Wirewound 0.23 0.56 0.66 0.5 6,2 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 4800 3650 No 0402 ±5%
108 3-1624112-7 3650 0402 6.8nH 5% 2K RL - 36501E6N8JTDG Buy Now 36501E6N8JTDG 6,93 78 6,56 63 1.27 0.76 0.61 - 680 0.15 0.083 0.51 Wirewound 0.23 0.56 0.66 0.5 6,8 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 4800 3650 No 0402 ±5%
109 3-1624112-8 3650 0402 7.5nH 5% 2K RL - 36501E7N5JTDG Buy Now 36501E7N5JTDG 8,22 88 7,91 60 1.27 0.76 0.61 - 680 0.15 0.104 0.51 Wirewound 0.23 0.56 0.66 0.5 7,5 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 4800 3650 No 0402 ±5%
110 3-1624112-9 3650 0402 8.7nH 5% 2K RL - 36501E8N7JTDG Buy Now 36501E8N7JTDG 9,21 73 8,78 54 1.27 0.76 0.61 - 480 0.15 0.2 0.51 Wirewound 0.23 0.56 0.66 0.5 8,7 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 18 4100 3650 No 0402 ±5%
111 3-1624113-0 3650 2A 12nH 5% 2K RL - 36502A12NJTDG Buy Now 36502A12NJTDG - - - - 2.29 1.73 1.52 Orange 600 0.51 0.15 1.27 Wirewound 0.51 1.02 1.78 1.02 12,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 4000 3650 No 0805 ±5%
112 3-1624113-1 3650 2A 15nH 5% 2K RL - 36502A15NJTDG Buy Now 36502A15NJTDG - - - - 2.29 1.73 1.52 Yellow 600 0.51 0.17 1.27 Wirewound 0.51 1.02 1.78 1.02 15,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 3400 3650 No 0805 ±5%
113 3-1624113-2 3650 2A 18nH 5% 2K RL - 36502A18NJTDG Buy Now 36502A18NJTDG - - - - 2.29 1.73 1.52 Green 600 0.51 0.2 1.27 Wirewound 0.51 1.02 1.78 1.02 18,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 3300 3650 No 0805 ±5%
114 3-1624113-3 3650 2A 22nH 5% 2K RL - 36502A22NJTDG Buy Now 36502A22NJTDG - - - - 2.29 1.73 1.52 Blue 500 0.51 0.22 1.27 Wirewound 0.51 1.02 1.78 1.02 22,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 500MHz 2600 3650 No 0805 ±5%
115 3-1624113-4 3650 2A 24nH 5% 2K RL - 36502A24NJTDG Buy Now 36502A24NJTDG - - - - 2.29 1.73 1.52 Grey 500 0.51 0.22 1.27 Wirewound 0.51 1.02 1.78 1.02 24,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 500MHz 2000 3650 No 0805 ±5%
116 3-1624113-5 3650 2A 27nH 5% 2K RL - 36502A27NJTDG Buy Now 36502A27NJTDG - - - - 2.29 1.73 1.52 Violet 500 0.51 0.25 1.27 Wirewound 0.51 1.02 1.78 1.02 27,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 500MHz 2500 3650 No 0805 ±5%
117 3-1624113-6 3650 2A 33nH 5% 2K RL - 36502A33NJTDG Buy Now 36502A33NJTDG - - - - 2.29 1.73 1.52 Grey 500 0.51 0.27 1.27 Wirewound 0.51 1.02 1.78 1.02 33,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 2050 3650 No 0805 ±5%
118 3-1624113-7 3650 2A 36nH 5% 2K RL - 36502A36NJTDG Buy Now 36502A36NJTDG - - - - 2.29 1.73 1.52 Orange 500 0.51 0.27 1.27 Wirewound 0.51 1.02 1.78 1.02 36,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 55 @ 500MHz 1700 3650 No 0805 ±5%
119 3-1624113-8 3650 2A 39nH 5% 2K RL - 36502A39NJTDG Buy Now 36502A39NJTDG - - - - 2.29 1.73 1.52 White 500 0.51 0.29 1.27 Wirewound 0.51 1.02 1.78 1.02 39,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 2000 3650 No 0805 ±5%
120 3-1624113-9 3650 2A 43nH 5% 2K RL - 36502A43NJTDG Buy Now 36502A43NJTDG - - - - 2.29 1.73 1.52 Yellow 500 0.51 0.34 1.27 Wirewound 0.51 1.02 1.78 1.02 43,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 1650 3650 No 0805 ±5%
121 3-1879023-0 3650 1008 0.56uH 5% 2K RL - 36502CR56JTDG Buy Now 36502CR56JTDG - - - - 2.92 2.79 2.1 - 400 0.51 1.33 2.03 Wirewound 0.51 1.52 2.54 1.02 560 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 415 3650 No 1008 ±5%
122 3-1879023-1 3650 1008 0.62uH 5% 2K RL - 36502CR62JTDG Buy Now 36502CR62JTDG - - - - 2.92 2.79 2.1 - 300 0.51 1.4 2.03 Wirewound 0.51 1.52 2.54 1.02 620 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 375 3650 No 1008 ±5%
123 3-1879023-2 3650 1008 0.68uH 5% 2K RL - 36502CR68JTDG Buy Now 36502CR68JTDG - - - - 2.92 2.79 2.1 - 400 0.51 1.47 2.03 Wirewound 0.51 1.52 2.54 1.02 680 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 375 3650 No 1008 ±5%
124 3-1879023-3 3650 1008 0.75uH 5% 2K RL - 36502CR75JTDG Buy Now 36502CR75JTDG - - - - 2.92 2.79 2.1 - 360 0.51 1.54 2.03 Wirewound 0.51 1.52 2.54 1.02 750 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 360 3650 No 1008 ±5%
125 3-1879023-4 3650 1008 0.82uH 5% 2K RL - 36502CR82JTDG Buy Now 36502CR82JTDG - - - - 2.92 2.79 2.1 - 400 0.51 1.61 2.03 Wirewound 0.51 1.52 2.54 1.02 820 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 350 3650 No 1008 ±5%
126 3-1879023-5 3650 1008 0.91uH 5% 2K RL - 36502CR91JTDG Buy Now 36502CR91JTDG - - - - 2.92 2.79 2.1 - 380 0.51 1.68 2.03 Wirewound 0.51 1.52 2.54 1.02 910 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 @ 50MHz 320 3650 No 1008 ±5%
127 3-1879023-6 3650 1008 1.0uH 5% 2K RL - 36502C1R0JTDG Buy Now 36502C1R0JTDG - - - - 2.92 2.79 2.1 - 370 0.51 1.75 2.03 Wirewound 0.51 1.52 2.54 1.02 1000 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 @ 50MHz 290 3650 No 1008 ±5%
128 3-1879023-7 3650 1008 1.2uH 5% 2K RL - 36502C1R2JTDG Buy Now 36502C1R2JTDG - - - - 2.92 2.79 2.1 - 310 0.51 2 2.03 Wirewound 0.51 1.52 2.54 1.02 1200 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 @ 50MHz 250 3650 No 1008 ±5%
129 3-1879023-8 3650 1008 1.5uH 5% 2K RL - 36502C1R5JTDG Buy Now 36502C1R5JTDG - - - - 2.92 2.79 2.1 - 330 0.51 2.3 2.03 Wirewound 0.51 1.52 2.54 1.02 1500 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 28 @ 50MHz 200 3650 No 1008 ±5%
130 3-1879023-9 3650 1008 1.8uH 5% 2K RL - 36502C1R8JTDG Buy Now 36502C1R8JTDG - - - - 2.92 2.79 2.1 - 300 0.51 2.6 2.03 Wirewound 0.51 1.52 2.54 1.02 1800 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 28 @ 50MHz 160 3650 No 1008 ±5%
131 3-2176086-1 3654 0402 23nH 5% 2K RL - 36541E23NJTDG Buy Now 36541E23NJTDG - - - - 1.15 0.7 0.6 - 800 0 0.16 0.45 Wirewound 0.2 0.6 0.65 0.35 23 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3300 3654 No 0402 ±5%
132 3-2176086-3 3654 0402 25nH 5% 2K RL - 36541E25NJTDG Buy Now 36541E25NJTDG - - - - 1.15 0.7 0.6 - 600 0 0.23 0.45 Wirewound 0.2 0.6 0.65 0.35 25 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3150 3654 No 0402 ±5%
133 3-2176086-4 3654 0402 26nH 5% 2K RL - 36541E26NJTDG Buy Now 36541E26NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.275 0.45 Wirewound 0.2 0.6 0.65 0.35 26 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3150 3654 No 0402 ±5%
134 3-2176086-5 3654 0402 27nH 5% 2K RL - 36541E27NJTDG Buy Now 36541E27NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.275 0.45 Wirewound 0.2 0.6 0.65 0.35 27 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 3200 3654 No 0402 ±5%
135 3-2176086-6 3654 0402 30nH 5% 2K RL - 36541E30NJTDG Buy Now 36541E30NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.33 0.45 Wirewound 0.2 0.6 0.65 0.35 30 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2900 3654 No 0402 ±5%
136 3-2176086-7 3654 0402 33nH 5% 2K RL - 36541E33NJTDG Buy Now 36541E33NJTDG - - - - 1.15 0.7 0.6 - 490 0 0.33 0.45 Wirewound 0.2 0.6 0.65 0.35 33 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2800 3654 No 0402 ±5%
137 3-2176086-8 3654 0402 36nH 5% 2K RL - 36541E36NJTDG Buy Now 36541E36NJTDG - - - - 1.15 0.7 0.6 - 480 0 0.36 0.45 Wirewound 0.2 0.6 0.65 0.35 36 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2800 3654 No 0402 ±5%
138 3-2176086-9 3654 0402 37nH 5% 2K RL - 36541E37NJTDG Buy Now 36541E37NJTDG - - - - 1.15 0.7 0.6 - 470 0 0.48 0.45 Wirewound 0.2 0.6 0.65 0.35 37 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2700 3654 No 0402 ±5%
139 4-1624112-0 3650 0402 9.0nH 5% 2K RL - 36501E9N0JTDG Buy Now 36501E9N0JTDG 9,53 78 9,07 62 1.27 0.76 0.61 - 680 0.15 0.104 0.51 Wirewound 0.23 0.56 0.66 0.5 9,0 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 4160 3650 No 0402 ±5%
140 4-1624112-1 3650 0402 9.5nH 5% 2K RL - 36501E9N5JTDG Buy Now 36501E9N5JTDG 9,98 69 9,42 54 1.27 0.76 0.61 - 480 0.15 0.2 0.51 Wirewound 0.23 0.56 0.66 0.5 9,5 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 18 4000 3650 No 0402 ±5%
141 4-1624112-2 3650 0402 11nH 5% 2K RL - 36501E11NJTDG Buy Now 36501E11NJTDG 11,2 78 10,7 52 1.27 0.76 0.61 - 640 0.15 0.12 0.51 Wirewound 0.23 0.56 0.66 0.5 11 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3680 3650 No 0402 ±5%
142 4-1624112-3 3650 0402 13nH 5% 2K RL - 36501E13NJTDG Buy Now 36501E13NJTDG 14,6 57 13,4 51 1.27 0.76 0.61 - 440 0.15 0.21 0.51 Wirewound 0.23 0.56 0.66 0.5 13 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3450 3650 No 0402 ±5%
143 4-1624112-4 3650 0402 16nH 5% 2K RL - 36501E16NJTDG Buy Now 36501E16NJTDG 18,8 47 16,6 46 1.27 0.76 0.61 - 560 0.15 0.22 0.51 Wirewound 0.23 0.56 0.66 0.5 16 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3100 3650 No 0402 ±5%
144 4-1624112-5 3650 0402 18nH 5% 2K RL - 36501E18NJTDG Buy Now 36501E18NJTDG 20,28 62 18,3 57 1.27 0.76 0.61 - 420 0.15 0.23 0.51 Wirewound 0.23 0.56 0.66 0.5 18 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3100 3650 No 0402 ±5%
145 4-1624112-6 3650 0402 19nH 5% 2K RL - 36501E19NJTDG Buy Now 36501E19NJTDG 21,1 67 19,1 50 1.27 0.76 0.61 - 480 0.15 0.202 0.51 Wirewound 0.23 0.56 0.66 0.5 19 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 3040 3650 No 0402 ±5%
146 4-1624112-7 3650 0402 20nH 5% 2K RL - 36501E20NJTDG Buy Now 36501E20NJTDG 23,66 53 20,7 52 1.27 0.76 0.61 - 420 0.15 0.25 0.51 Wirewound 0.23 0.56 0.66 0.5 20 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 3000 3650 No 0402 ±5%
147 4-1624112-8 3650 0402 22nH 5% 2K RL - 36501E22NJTDG Buy Now 36501E22NJTDG 26,75 53 23,2 53 1.27 0.76 0.61 - 400 0.15 0.3 0.51 Wirewound 0.23 0.56 0.66 0.5 22 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 2800 3650 No 0402 ±5%
148 4-1624112-9 3650 0402 23nH 5% 2K RL - 36501E23NJTDG Buy Now 36501E23NJTDG 26,9 64 23,8 49 1.27 0.76 0.61 - 400 0.15 0.3 0.51 Wirewound 0.23 0.56 0.66 0.5 23 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 2720 3650 No 0402 ±5%
149 4-1624113-0 3650 2A 47nH 5% 2K RL - 36502A47NJTDG Buy Now 36502A47NJTDG - - - - 2.29 1.73 1.52 Black 500 0.51 0.31 1.27 Wirewound 0.51 1.02 1.78 1.02 47,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 1650 3650 No 0805 ±5%
150 4-1624113-1 3650 2A 56nH 5% 2K RL - 36502A56NJTDG Buy Now 36502A56NJTDG - - - - 2.29 1.73 1.52 Brown 500 0.51 0.34 1.27 Wirewound 0.51 1.02 1.78 1.02 56,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 1550 3650 No 0805 ±5%
151 4-1624113-2 3650 2A 68nH 5% 2K RL - 36502A68NJTDG Buy Now 36502A68NJTDG - - - - 2.29 1.73 1.52 Red 500 0.51 0.38 1.27 Wirewound 0.51 1.02 1.78 1.02 68,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 1450 3650 No 0805 ±5%
152 4-1624113-3 3650 2A 72nH 5% 2K RL - 36502A72NJTDG Buy Now 36502A72NJTDG - - - - 2.29 1.73 1.52 Green 500 0.51 0.4 1.27 Wirewound 0.51 1.02 1.78 1.02 72,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1400 3650 No 0805 ±5%
153 4-1624113-4 3650 2A 82nH 5% 2K RL - 36502A82NJTDG Buy Now 36502A82NJTDG - - - - 2.29 1.73 1.52 Orange 400 0.51 0.42 1.27 Wirewound 0.51 1.02 1.78 1.02 82,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1300 3650 No 0805 ±5%
154 4-1624113-5 3650 2A 91nH 5% 2K RL - 36502A91NJTDG Buy Now 36502A91NJTDG - - - - 2.29 1.73 1.52 Black 400 0.51 0.48 1.27 Wirewound 0.51 1.02 1.78 1.02 91,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1200 3650 No 0805 ±5%
155 4-1624113-6 3650 2A 0.10uH 5% 2K RL - 36502AR10JTDG Buy Now 36502AR10JTDG - - - - 2.29 1.73 1.52 Yellow 400 0.51 0.46 1.27 Wirewound 0.51 1.02 1.78 1.02 100 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1200 3650 No 0805 ±5%
156 4-1624113-7 3650 2A 0.11uH 5% 2K RL - 36502AR11JTDG Buy Now 36502AR11JTDG - - - - 2.29 1.73 1.52 Brown 400 0.51 0.48 1.27 Wirewound 0.51 1.02 1.78 1.02 110 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 1000 3650 No 0805 ±5%
157 4-1624113-8 3650 2A 0.12uH 5% 2K RL - 36502AR12JTDG Buy Now 36502AR12JTDG - - - - 2.29 1.73 1.52 Green 400 0.51 0.51 1.27 Wirewound 0.51 1.02 1.78 1.02 120 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 1100 3650 No 0805 ±5%
158 4-1624113-9 3650 2A 0.15uH 5% 2K RL - 36502AR15JTDG Buy Now 36502AR15JTDG - - - - 2.29 1.73 1.52 Blue 400 0.51 0.56 1.27 Wirewound 0.51 1.02 1.78 1.02 150 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 920 3650 No 0805 ±5%
159 4-1879023-0 3650 1008 2.2uH 5% 2K RL - 36502C2R2JTDG Buy Now 36502C2R2JTDG - - - - 2.92 2.79 2.1 - 280 0.51 2.8 2.03 Wirewound 0.51 1.52 2.54 1.02 2200 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 28 @ 50MHz 160 3650 No 1008 ±5%
160 4-1879023-1 3650 1008 2.7uH 5% 2K RL - 36502C2R7JTDG Buy Now 36502C2R7JTDG - - - - 2.92 2.79 2.1 - 290 0.51 3.2 2.03 Wirewound 0.51 1.52 2.54 1.02 2700 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 @ 25MHz 140 3650 No 1008 ±5%
161 4-1879023-2 3650 1008 3.3uH 5% 2K RL - 36502C3R3JTDG Buy Now 36502C3R3JTDG - - - - 2.92 2.79 2.1 - 290 0.51 3.4 2.03 Wirewound 0.51 1.52 2.54 1.02 3300 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 @ 25MHz 110 3650 No 1008 ±5%
162 4-1879023-3 3650 1008 3.9uH 5% 2K RL - 36502C3R9JTDG Buy Now 36502C3R9JTDG - - - - 2.92 2.79 2.1 - 260 0.51 3.6 2.03 Wirewound 0.51 1.52 2.54 1.02 3900 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 @ 25MHz 100 3650 No 1008 ±5%
163 4-1879023-4 3650 1008 4.7uH 5% 2K RL - 36502C4R7JTDG Buy Now 36502C4R7JTDG - - - - 2.92 2.79 2.1 - 260 0.51 4 2.03 Wirewound 0.51 1.52 2.54 1.02 4700 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 @ 25MHz 90 3650 No 1008 ±5%
164 4-1879023-5 3650 1008 5.6uH 5% 2K RL - 36502C5R6JTDG Buy Now 36502C5R6JTDG - - - - 2.92 2.79 2.1 - 240 0.51 4 2.03 Wirewound 0.51 1.52 2.54 1.02 5600 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,96MHz 20 3650 No 1008 ±5%
165 4-1879023-6 3650 1008 6.8uH 5% 2K RL - 36502C6R8JTDG Buy Now 36502C6R8JTDG - - - - 2.92 2.79 2.1 - 200 0.51 4.9 2.03 Wirewound 0.51 1.52 2.54 1.02 6800 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 @ 7,96MHz 40 3650 No 1008 ±5%
166 4-1879023-7 3650 1008 8.2uH 5% 2K RL - 36502C8R2JTDG Buy Now 36502C8R2JTDG - - - - 2.92 2.79 2.1 - 170 0.51 6 2.03 Wirewound 0.51 1.52 2.54 1.02 8200 @ 7,9MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 @ 7,96MHz 25 3650 No 1008 ±5%
167 4-1879023-8 3650 1008 10uH 5% 2K RL - 36502C103JTDG Buy Now 36502C103JTDG - - - - 2.92 2.79 2.1 - 150 0.51 9 2.03 Wirewound 0.51 1.52 2.54 1.02 10000 @ 2,52MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 @ 7,96MHz 20 3650 No 1008 ±5%
168 4-1879023-9 3650 1008 12uH 5% 2K RL - 36502C123JTDG Buy Now 36502C123JTDG - - - - 2.92 2.79 2.1 - 130 0.51 10.5 2.03 Wirewound 0.51 1.52 2.54 1.02 12000 @ 2,52MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 @ 7,96MHz 18 3650 No 1008 ±5%
169 4-2176086-0 3654 0402 39nH 5% 2K RL - 36541E39NJTDG Buy Now 36541E39NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.43 0.45 Wirewound 0.2 0.6 0.65 0.35 39 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2600 3654 No 0402 ±5%
170 4-2176086-1 3654 0402 40nH 5% 2K RL - 36541E40NJTDG Buy Now 36541E40NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.43 0.45 Wirewound 0.2 0.6 0.65 0.35 40 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2600 3654 No 0402 ±5%
171 4-2176086-2 3654 0402 43nH 5% 2K RL - 36541E43NJTDG Buy Now 36541E43NJTDG - - - - 1.15 0.7 0.6 - 450 0 0.52 0.45 Wirewound 0.2 0.6 0.65 0.35 43 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2500 3654 No 0402 ±5%
172 4-2176086-3 3654 0402 47nH 5% 2K RL - 36541E47NJTDG Buy Now 36541E47NJTDG - - - - 1.15 0.7 0.6 - 420 0 0.58 0.45 Wirewound 0.2 0.6 0.65 0.35 47 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2400 3654 No 0402 ±5%
173 4-2176086-4 3654 0402 51nH 5% 2K RL - 36541E51NJTDG Buy Now 36541E51NJTDG - - - - 1.15 0.7 0.6 - 360 0 0.7 0.45 Wirewound 0.2 0.6 0.65 0.35 51 @ 250MHz High Frequency 0.5 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled - 2300 3654 No 0402 ±5%
174 5-1624112-0 3650 0402 24nH 5% 2K RL - 36501E24NJTDG Buy Now 36501E24NJTDG 29,5 50 25,1 51 1.27 0.76 0.61 - 400 0.15 0.3 0.51 Wirewound 0.23 0.56 0.66 0.5 24 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 2700 3650 No 0402 ±5%
175 5-1624112-1 3650 0402 30nH 5% 2K RL - 36501E30NJTDG Buy Now 36501E30NJTDG 38,5 39 31,1 46 1.27 0.76 0.61 - 400 0.15 0.35 0.51 Wirewound 0.23 0.56 0.66 0.5 30 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 2350 3650 No 0402 ±5%
176 5-1624112-2 3650 0402 33nH 5% 2K RL - 36501E33NJTDG Buy Now 36501E33NJTDG 41,74 32 34,9 31 1.27 0.76 0.61 - 400 0.15 0.35 0.51 Wirewound 0.23 0.56 0.66 0.5 33 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 2350 3650 No 0402 ±5%
177 5-1624112-3 3650 0402 39nH 5% 2K RL - 36501E39NJTDG Buy Now 36501E39NJTDG 50,23 45 41,7 47 1.27 0.76 0.61 - 200 0.15 0.55 0.51 Wirewound 0.23 0.56 0.66 0.5 39 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 2100 3650 No 0402 ±5%
178 5-1624112-4 3650 0402 40nH 5% 2K RL - 36501E40NJTDG Buy Now 36501E40NJTDG 47,4 33 39 44 1.27 0.76 0.61 - 320 0.15 0.44 0.51 Wirewound 0.23 0.56 0.66 0.5 40 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 24 2240 3650 No 0402 ±5%
179 5-1624112-5 3650 0402 43nH 5% 2K RL - 36501E43NJTDG Buy Now 36501E43NJTDG 61,55 34 45,8 46 1.27 0.76 0.61 - 100 0.15 0.81 0.51 Wirewound 0.23 0.56 0.66 0.5 43 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 2030 3650 No 0402 ±5%
180 5-1624112-6 3650 0402 51nH 5% 2K RL - 36501E51NJTDG Buy Now 36501E51NJTDG - - - - 1.27 0.76 0.61 - 100 0.15 0.82 0.51 Wirewound 0.23 0.56 0.66 0.5 51 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 1750 3650 No 0402 ±5%
181 5-1624112-7 3650 0402 56nH 5% 2K RL - 36501E56NJTDG Buy Now 36501E56NJTDG - - - - 1.27 0.76 0.61 - 100 0.15 0.97 0.51 Wirewound 0.23 0.56 0.66 0.5 56 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 1760 3650 No 0402 ±5%
182 5-1624112-8 3650 0402 68nH 5% 2K RL - 36501E68NJTDG Buy Now 36501E68NJTDG - - - - 1.27 0.76 0.61 - 100 0.15 1.12 0.51 Wirewound 0.23 0.56 0.66 0.5 68 @ 250MHz High Frequency 0.46 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 1620 3650 No 0402 ±5%
183 5-1624112-9 3650 0603 1.6nH 5% 2K RL - 36501J1N6JTDG Buy Now 36501J1N6JTDG 1,58 55 1,53 35 1.8 1.12 1.02 Blue 700 0.38 0.04 0.76 Wirewound 0.33 0.86 1.02 0.64 1,6 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 12500 3650 No 0603 ±5%
184 5-1624113-0 3650 2A 0.18uH 5% 2K RL - 36502AR18JTDG Buy Now 36502AR18JTDG - - - - 2.29 1.73 1.52 Violet 400 0.51 0.64 1.27 Wirewound 0.51 1.02 1.78 1.02 180 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 870 3650 No 0805 ±5%
185 5-1624113-1 3650 2A 0.20uH 5% 2K RL - 36502AR20JTDG Buy Now 36502AR20JTDG - - - - 2.29 1.73 1.52 Orange 400 0.51 0.66 1.27 Wirewound 0.51 1.02 1.78 1.02 200 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 860 3650 No 0805 ±5%
186 5-1624113-2 3650 2A 0.22uH 5% 2K RL - 36502AR22JTDG Buy Now 36502AR22JTDG - - - - 2.29 1.73 1.52 Grey 400 0.51 0.7 1.27 Wirewound 0.51 1.02 1.78 1.02 220 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 50 @ 250MHz 850 3650 No 0805 ±5%
187 5-1624113-3 3650 2A 0.24uH 5% 2K RL - 36502AR24JTDG Buy Now 36502AR24JTDG - - - - 2.29 1.73 1.52 Red 350 0.51 1 1.27 Wirewound 0.51 1.02 1.78 1.02 240 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 44 @ 250MHz 690 3650 No 0805 ±5%
188 5-1624113-4 3650 2A 0.25uH 5% 2K RL - 36502AR25JTDG Buy Now 36502AR25JTDG - - - - 2.29 1.73 1.52 Green 350 0.51 1 1.27 Wirewound 0.51 1.02 1.78 1.02 250 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 250MHz 680 3650 No 0805 ±5%
189 5-1624113-5 3650 2A 0.27uH 5% 2K RL - 36502AR27JTDG Buy Now 36502AR27JTDG - - - - 2.29 1.73 1.52 White 350 0.51 1 1.27 Wirewound 0.51 1.02 1.78 1.02 270 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 48 @ 250MHz 650 3650 No 0805 ±5%
190 5-1624113-6 3650 2A 0.30uH 5% 2K RL - 36502AR30JTDG Buy Now 36502AR30JTDG - - - - 2.29 1.73 1.52 Yellow 330 0.51 1.2 1.27 Wirewound 0.51 1.02 1.78 1.02 300 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 48 @ 250MHz 620 3650 No 0805 ±5%
191 5-1624113-7 3650 2A 0.33uH 5% 2K RL - 36502AR33JTDG Buy Now 36502AR33JTDG - - - - 2.29 1.73 1.52 Black 310 0.51 1.4 1.27 Wirewound 0.51 1.02 1.78 1.02 330 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 48 @ 250MHz 600 3650 No 0805 ±5%
192 5-1624113-8 3650 2A 0.36uH 5% 2K RL - 36502AR36JTDG Buy Now 36502AR36JTDG - - - - 2.29 1.73 1.52 Green 300 0.51 1.45 1.27 Wirewound 0.51 1.02 1.78 1.02 360 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 48 @ 250MHz 580 3650 No 0805 ±5%
193 5-1624113-9 3650 2A 0.39uH 5% 2K RL - 36502AR39JTDG Buy Now 36502AR39JTDG - - - - 2.29 1.73 1.52 Brown 290 0.51 1.5 1.27 Wirewound 0.51 1.02 1.78 1.02 390 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 48 @ 250MHz 560 3650 No 0805 ±5%
194 5-1879023-0 3650 1008 15uH 5% 2K RL - 36502C153JTDG Buy Now 36502C153JTDG - - - - 2.92 2.79 2.1 - 120 0.51 11.5 2.03 Wirewound 0.51 1.52 2.54 1.02 15000 @ 2,52MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 15 @ 7,96MHz 15 3650 No 1008 ±5%
195 5-1879023-1 3650 1008 560nH 2% 2K RL - 36502CR56GTDG Buy Now 36502CR56GTDG - - - - 2.92 2.79 2.1 - 400 0.51 1.33 2.03 Wirewound 0.51 1.52 2.54 1.02 560 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 45 @ 100MHz 415 3650 No 1008 ±2%
196 5-1879023-2 3650 1008 1.0uH 2% 2K RL - 36502C1R0GTDG Buy Now 36502C1R0GTDG - - - - 2.92 2.79 2.1 - 370 0.51 1.75 2.03 Wirewound 0.51 1.52 2.54 1.02 1000 @ 25MHz High Frequency 1.27 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 @ 50MHz 290 3650 No 1008 ±2%
197 6-1624112-0 3650 0603 1.8nH 5% 2K RL - 36501J1N8JTDG Buy Now 36501J1N8JTDG 1,66 50 1,63 35 1.8 1.12 1.02 Black 700 0.38 0.045 0.76 Wirewound 0.33 0.86 1.02 0.64 1,8 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 12500 3650 No 0603 ±5%
198 6-1624112-1 3650 0603 2.2nH 5% 2K RL - 36501J2N2JTDG Buy Now 36501J2N2JTDG 2,2 64 2,18 41 1.8 1.12 1.02 White 700 0.38 0.1 0.76 Wirewound 0.33 0.86 1.02 0.64 2,2 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 6000 3650 No 0603 ±5%
199 6-1624112-2 3650 0603 3.3nH 5% 2K RL - 36501J3N3JTDG Buy Now 36501J3N3JTDG 3,4 65 3,35 47 1.8 1.12 1.02 Red 700 0.38 0.08 0.76 Wirewound 0.33 0.86 1.02 0.64 3,3 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 >6000 3650 No 0603 ±5%
200 6-1624112-3 3650 0603 3.6nH 5% 2K RL - 36501J3N6JTDG Buy Now 36501J3N6JTDG 3,58 65 3,53 49 1.8 1.12 1.02 Violet 700 0.38 0.063 0.76 Wirewound 0.33 0.86 1.02 0.64 3,6 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 5800 3650 No 0603 ±5%
201 6-1624112-4 3650 0603 3.9nH 5% 2K RL - 36501J3N9JTDG Buy Now 36501J3N9JTDG 3,96 67 3,95 49 1.8 1.12 1.02 Brown 700 0.38 0.08 0.76 Wirewound 0.33 0.86 1.02 0.64 3,9 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 >6000 3650 No 0603 ±5%
202 6-1624112-5 3650 0603 4.3nH 5% 2K RL - 36501J4N3JTDG Buy Now 36501J4N3JTDG 4,43 67 4,32 49 1.8 1.12 1.02 Orange 700 0.38 0.063 0.76 Wirewound 0.33 0.86 1.02 0.64 4,3 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 5800 3650 No 0603 ±5%
203 6-1624112-6 3650 0603 4.7nH 5% 2K RL - 36501J4N7JTDG Buy Now 36501J4N7JTDG 4,8 67 4,65 53 1.8 1.12 1.02 Violet 700 0.38 0.12 0.76 Wirewound 0.33 0.86 1.02 0.64 4,7 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 5800 3650 No 0603 ±5%
204 6-1624112-7 3650 0603 5.1nH 5% 2K RL - 36501J5N1JTDG Buy Now 36501J5N1JTDG 5,36 56 5,13 47 1.8 1.12 1.02 Green 700 0.38 0.16 0.76 Wirewound 0.33 0.86 1.02 0.64 5,1 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 5800 3650 No 0603 ±5%
205 6-1624112-8 3650 0603 5.6nH 5% 2K RL - 36501J5N6JTDG Buy Now 36501J5N6JTDG 5,86 77 5,53 56 1.8 1.12 1.02 Yellow 700 0.38 0.17 0.76 Wirewound 0.33 0.86 1.02 0.64 5,6 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 5800 3650 No 0603 ±5%
206 6-1624112-9 3650 0603 6.8nH 5% 2K RL - 36501J6N8JTDG Buy Now 36501J6N8JTDG 7,1 81 6,75 60 1.8 1.12 1.02 Red 700 0.38 0.11 0.76 Wirewound 0.33 0.86 1.02 0.64 6,8 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 27 5800 3650 No 0603 ±5%
207 6-1624113-0 3650 2A 0.43uH 5% 2K RL - 36502AR43JTDG Buy Now 36502AR43JTDG - - - - 2.29 1.73 1.52 Blue 230 0.51 1.7 1.27 Wirewound 0.51 1.02 1.78 1.02 430 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 33 @ 100MHz 430 3650 No 0805 ±5%
208 6-1624113-1 3650 2A 0.47uH 5% 2K RL - 36502AR47JTDG Buy Now 36502AR47JTDG - - - - 2.29 1.73 1.52 Red 220 0.51 1.7 1.27 Wirewound 0.51 1.02 1.78 1.02 470 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 33 @ 100MHz 375 3650 No 0805 ±5%
209 6-1624113-2 3650 2A 0.56uH 5% 2K RL - 36502AR56JTDG Buy Now 36502AR56JTDG - - - - 2.29 1.73 1.52 Orange 210 0.51 1.9 1.27 Wirewound 0.51 1.02 1.78 1.02 560 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 340 3650 No 0805 ±5%
210 6-1624113-3 3650 2A 0.62uH 5% 2K RL - 36502AR62JTDG Buy Now 36502AR62JTDG - - - - 2.29 1.73 1.52 Yellow 210 0.51 2.2 1.27 Wirewound 0.51 1.02 1.78 1.02 620 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 220 3650 No 0805 ±5%
211 6-1624113-4 3650 2A 0.68uH 5% 2K RL - 36502AR68JTDG Buy Now 36502AR68JTDG - - - - 2.29 1.73 1.52 Green 190 0.51 2.2 1.27 Wirewound 0.51 1.02 1.78 1.02 680 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 200 3650 No 0805 ±5%
212 6-1624113-5 3650 2A 0.75uH 5% 2K RL - 36502AR75JTDG Buy Now 36502AR75JTDG - - - - 2.29 1.73 1.52 Blue 180 0.51 2.3 1.27 Wirewound 0.51 1.02 1.78 1.02 750 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 200 3650 No 0805 ±5%
213 6-1624113-6 3650 2A 0.82uH 5% 2K RL - 36502AR82JTDG Buy Now 36502AR82JTDG - - - - 2.29 1.73 1.52 Violet 180 0.51 2.35 1.27 Wirewound 0.51 1.02 1.78 1.02 820 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 200 3650 No 0805 ±5%
214 6-1624113-7 3650 2A 1.0uH 5% 2K RL - 36502A1R0JTDG Buy Now 36502A1R0JTDG - - - - 2.29 1.73 1.52 Grey 170 0.51 2.5 1.27 Wirewound 0.51 1.02 1.78 1.02 1000 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 @ 50MHz 100 3650 No 0805 ±5%
215 6-1624113-8 3650 2A 1.2uH 5% 2K RL - 36502A1R2JTDG Buy Now 36502A1R2JTDG - - - - 2.29 1.73 1.52 White 170 0.51 2.5 1.27 Wirewound 0.51 1.02 1.78 1.02 1200 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 18 @ 25MHz 100 3650 No 0805 ±5%
216 6-1624113-9 3650 2A 1.5uH 5% 2K RL - 36502A1R5JTDG Buy Now 36502A1R5JTDG - - - - 2.29 1.73 1.52 Black 170 0.51 2.5 1.27 Wirewound 0.51 1.02 1.78 1.02 1500 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 25MHz 100 3650 No 0805 ±5%
217 7-1624112-0 3650 0603 7.5nH 5% 2K RL - 36501J7N5JTDG Buy Now 36501J7N5JTDG 7,71 81 7,39 62 1.8 1.12 1.02 Brown 700 0.38 0.11 0.76 Wirewound 0.33 0.86 1.02 0.64 7,5 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 27 4800 3650 No 0603 ±5%
218 7-1624112-1 3650 0603 8.2nH 5% 2K RL - 36501J8N2JTDG Buy Now 36501J8N2JTDG 8,4 81 8,25 64 1.8 1.12 1.02 Green 700 0.38 0.11 0.76 Wirewound 0.33 0.86 1.02 0.64 8,2 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 27 4800 3650 No 0603 ±5%
219 7-1624112-2 3650 0603 8.7nH 5% 2K RL - 36501J8N7JTDG Buy Now 36501J8N7JTDG 9,38 58 8,84 62 1.8 1.12 1.02 Yellow 700 0.38 0.11 0.76 Wirewound 0.33 0.86 1.02 0.64 8,7 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 27 4800 3650 No 0603 ±5%
220 7-1624112-3 3650 0603 9.5nH 5% 2K RL - 36501J9N5JTDG Buy Now 36501J9N5JTDG 10,5 61 9,64 59 1.8 1.12 1.02 Blue 700 0.38 0.13 0.76 Wirewound 0.33 0.86 1.02 0.64 9,5 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 27 4800 3650 No 0603 ±5%
221 7-1624112-4 3650 0603 11nH 5% 2K RL - 36501J11NJTDG Buy Now 36501J11NJTDG 12,1 56 11,3 53 1.8 1.12 1.02 Grey 700 0.38 0.086 0.76 Wirewound 0.33 0.86 1.02 0.64 11,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 31 4000 3650 No 0603 ±5%
222 7-1624112-5 3650 0603 15nH 5% 2K RL - 36501J15NJTDG Buy Now 36501J15NJTDG 16,8 89 15,4 64 1.8 1.12 1.02 Green 700 0.38 0.17 0.76 Wirewound 0.33 0.86 1.02 0.64 15,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 4000 3650 No 0603 ±5%
223 7-1624112-6 3650 0603 16nH 5% 2K RL - 36501J16NJTDG Buy Now 36501J16NJTDG 18 52 16,5 55 1.8 1.12 1.02 White 700 0.38 0.11 0.76 Wirewound 0.33 0.86 1.02 0.64 16,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 3300 3650 No 0603 ±5%
224 7-1624112-7 3650 0603 18nH 5% 2K RL - 36501J18NJTDG Buy Now 36501J18NJTDG 21,4 69 18,7 70 1.8 1.12 1.02 Blue 700 0.38 0.17 0.76 Wirewound 0.33 0.86 1.02 0.64 18,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 3100 3650 No 0603 ±5%
225 7-1624112-8 3650 0603 23nH 5% 2K RL - 36501J23NJTDG Buy Now 36501J23NJTDG 28 71 24,1 71 1.8 1.12 1.02 Orange 700 0.38 0.19 0.76 Wirewound 0.33 0.86 1.02 0.64 23,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 2850 3650 No 0603 ±5%
226 7-1624112-9 3650 0603 24nH 5% 2K RL - 36501J24NJTDG Buy Now 36501J24NJTDG 30,9 40 25,7 45 1.8 1.12 1.02 Black 700 0.38 0.13 0.76 Wirewound 0.33 0.86 1.02 0.64 24,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 36 2800 3650 No 0603 ±5%
227 7-1624113-0 3650 2A 1.8uH 5% 2K RL - 36502A1R8JTDG Buy Now 36502A1R8JTDG - - - - 2.29 1.73 1.52 Brown 170 0.51 2.5 1.27 Wirewound 0.51 1.02 1.78 1.02 1800 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,9MHz 80 3650 No 0805 ±5%
228 7-1624113-1 3650 2A 2.2uH 5% 2K RL - 36502A2R2JTDG Buy Now 36502A2R2JTDG - - - - 2.29 1.73 1.52 Red 160 0.51 2.7 1.27 Wirewound 0.51 1.02 1.78 1.02 2200 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,9MHz 60 3650 No 0805 ±5%
229 7-1624113-2 3650 2A 2.7uH 5% 2K RL - 36502A2R7JTDG Buy Now 36502A2R7JTDG - - - - 2.29 1.73 1.52 Orange 150 0.51 2.95 1.27 Wirewound 0.51 1.02 1.78 1.02 2700 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,9MHz 50 3650 No 0805 ±5%
230 7-1624113-3 3650 0603 3.6nH 2% 2K RL - 36501J3N6GTDG Buy Now 36501J3N6GTDG 3,58 65 3,53 49 1.8 1.12 1.02 Violet 700 0.38 0.063 0.76 Wirewound 0.33 0.86 1.02 0.64 3,6 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 5800 3650 No 0603 ±2%
231 7-1624113-6 3650 0603 3.3nH 2% 2K RL - 36501J3N3GTDG Buy Now 36501J3N3GTDG 3,4 65 3,35 47 1.8 1.12 1.02 Red 700 0.38 0.08 0.76 Wirewound 0.33 0.86 1.02 0.64 3,3 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 22 >6000 3650 No 0603 ±2%
232 7-1624113-7 3650 2A 82nH 2% 2K RL - 36502A82NGTDG Buy Now 36502A82NGTDG - - - - 2.29 1.73 1.52 Orange 400 0.51 0.42 1.27 Wirewound 0.51 1.02 1.78 1.02 82,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 65 @ 500MHz 1300 3650 No 0805 ±2%
233 7-1624113-8 3650 0603 30nH 2% 2K RL - 36501J30NGTDG Buy Now 36501J30NGTDG 39,8 28 31,4 47 1.8 1.12 1.02 Brown 600 0.38 0.15 0.76 Wirewound 0.33 0.86 1.02 0.64 30,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 37 2800 3650 No 0603 ±2%
234 7-1624113-9 3650 2A 10nH 2% 2K RL - 36502A10NGTDG Buy Now 36502A10NGTDG - - - - 2.29 1.73 1.52 Blue 600 0.51 0.1 1.27 Wirewound 0.51 1.02 1.78 1.02 10,0 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 60 @ 500MHz 4200 3650 No 0805 ±2%
235 8-1624112-0 3650 0603 30nH 5% 2K RL - 36501J30NJTDG Buy Now 36501J30NJTDG 39,8 28 31,4 47 1.8 1.12 1.02 Brown 600 0.38 0.15 0.76 Wirewound 0.33 0.86 1.02 0.64 30,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 37 2800 3650 No 0603 ±5%
236 8-1624112-1 3650 0603 36nH 5% 2K RL - 36501J36NJTDG Buy Now 36501J36NJTDG 48,9 24 39,1 47 1.8 1.12 1.02 Red 600 0.38 0.25 0.76 Wirewound 0.33 0.86 1.02 0.64 36,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 37 2300 3650 No 0603 ±5%
237 8-1624112-2 3650 0603 43nH 5% 2K RL - 36501J43NJTDG Buy Now 36501J43NJTDG 60,3 21 46,9 44 1.8 1.12 1.02 Orange 600 0.38 0.28 0.76 Wirewound 0.33 0.86 1.02 0.64 43,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 2000 3650 No 0603 ±5%
238 8-1624112-3 3650 0603 51nH 5% 2K RL - 36501J51NJTDG Buy Now 36501J51NJTDG 82,2 34 55,5 69 1.8 1.12 1.02 Blue 600 0.38 0.28 0.76 Wirewound 0.33 0.86 1.02 0.64 51,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 35 1900 3650 No 0603 ±5%
239 8-1624112-4 3650 0603 56nH 5% 2K RL - 36501J56NJTDG Buy Now 36501J56NJTDG 97 26 62,5 56 1.8 1.12 1.02 Red 600 0.38 0.31 0.76 Wirewound 0.33 0.86 1.02 0.64 56,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 38 1900 3650 No 0603 ±5%
240 8-1624112-5 3650 0603 72nH 5% 2K RL - 36501J72NJTDG Buy Now 36501J72NJTDG 135 20 82 53 1.8 1.12 1.02 Yellow 400 0.38 0.49 0.76 Wirewound 0.33 0.86 1.02 0.64 72,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 34 1700 3650 No 0603 ±5%
241 8-1624112-6 3650 0603 82nH 5% 2K RL - 36501J82NJTDG Buy Now 36501J82NJTDG 177 21 96,2 54 1.8 1.12 1.02 Green 400 0.38 0.54 0.76 Wirewound 0.33 0.86 1.02 0.64 82,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 34 1700 3650 No 0603 ±5%
242 8-1624112-7 3650 0603 0.11uH 5% 2K RL - 36501JR11JTDG Buy Now 36501JR11JTDG - - 138 43 1.8 1.12 1.02 Violet 300 0.38 0.61 0.76 Wirewound 0.33 0.86 1.02 0.64 110 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 32 1350 3650 No 0603 ±5%
243 8-1624112-8 3650 0603 0.15uH 5% 2K RL - 36501JR15JTDG Buy Now 36501JR15JTDG - - 230 25 1.8 1.12 1.02 White 280 0.38 0.95 0.76 Wirewound 0.33 0.86 1.02 0.64 150 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 32 1300 3650 No 0603 ±5%
244 8-1624112-9 3650 0603 0.18uH 5% 2K RL - 36501JR18JTDG Buy Now 36501JR18JTDG - - 305 22 1.8 1.12 1.02 Black 250 0.38 1.4 0.76 Wirewound 0.33 0.86 1.02 0.64 180 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 1250 3650 No 0603 ±5%
245 8-1624113-1 3650 2A 1.2UH 2% 2K RL - 36502A1R2GTDG Buy Now 36502A1R2GTDG - - - - 2.29 1.73 1.52 White 170 0.51 2.5 1.27 Wirewound 0.51 1.02 1.78 1.02 1200 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 18 @ 25MHz 100 3650 No 0805 ±2%
246 8-1624113-2 3650 2A 2.2UH 2% 2K RL - 36502A2R2GTDG Buy Now 36502A2R2GTDG - - - - 2.29 1.73 1.52 Red 160 0.51 2.7 1.27 Wirewound 0.51 1.02 1.78 1.02 2200 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,9MHz 60 3650 No 0805 ±2%
247 8-1624113-3 3650 2A 2.7UH 2% 2K RL - 36502A2R7GTDG Buy Now 36502A2R7GTDG - - - - 2.29 1.73 1.52 Orange 150 0.51 2.95 1.27 Wirewound 0.51 1.02 1.78 1.02 2700 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 16 @ 7,9MHz 50 3650 No 0805 ±2%
248 8-1624113-4 3650 2A 0.82UH 2% 2K RL - 36502AR82GTDG Buy Now 36502AR82GTDG - - - - 2.29 1.73 1.52 Violet 180 0.51 2.35 1.27 Wirewound 0.51 1.02 1.78 1.02 820 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 23 @ 50MHz 200 3650 No 0805 ±2%
249 8-1624113-5 3650 2A 0.47UH 2% 2K RL - 36502AR47GTDG Buy Now 36502AR47GTDG - - - - 2.29 1.73 1.52 Red 220 0.51 1.7 1.27 Wirewound 0.51 1.02 1.78 1.02 470 @ 250MHz High Frequency 0.76 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 33 @ 100MHz 375 3650 No 0805 ±2%
250 9-1624112-0 3650 0603 0.22uH 5% 2K RL - 36501JR22JTDG Buy Now 36501JR22JTDG - - - - 1.8 1.12 1.02 Brown 250 0.38 1.6 0.76 Wirewound 0.33 0.86 1.02 0.64 220 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 1200 3650 No 0603 ±5%
251 9-1624112-1 3650 0603 0.26uH 5% 2K RL - 36501JR26JTDG Buy Now 36501JR26JTDG - - - - 1.8 1.12 1.02 Orange 200 0.38 2 0.76 Wirewound 0.33 0.86 1.02 0.64 260 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 1000 3650 No 0603 ±5%
252 9-1624112-2 3650 0603 0.27uH 5% 2K RL - 36501JR27JTDG Buy Now 36501JR27JTDG - - - - 1.8 1.12 1.02 Red 200 0.38 2.1 0.76 Wirewound 0.33 0.86 1.02 0.64 270 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 900 3650 No 0603 ±5%
253 9-1624112-3 3650 0603 0.33uH 5% 2K RL - 36501JR33JTDG Buy Now 36501JR33JTDG - - - - 1.8 1.12 1.02 Blue 100 0.38 3.8 0.76 Wirewound 0.33 0.86 1.02 0.64 330 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 900 3650 No 0603 ±5%
254 9-1624112-4 3650 0603 0.39uH 5% 2K RL - 36501JR39JTDG Buy Now 36501JR39JTDG - - - - 1.8 1.12 1.02 Yellow 100 0.38 4.35 0.76 Wirewound 0.33 0.86 1.02 0.64 390 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 25 900 3650 No 0603 ±5%
255 9-1624112-8 3650 0603 5.1nH 2% 2K RL - 36501J5N1GTDG Buy Now 36501J5N1GTDG 5,36 56 5,13 47 1.8 1.12 1.02 Green 700 0.38 0.16 0.76 Wirewound 0.33 0.86 1.02 0.64 5,1 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 20 5800 3650 No 0603 ±2%
256 9-1624112-9 3650 0603 82nH 2% 2K RL - 36501J82NGTDG Buy Now 36501J82NGTDG 177 21 96,2 54 1.8 1.12 1.02 Green 400 0.38 0.54 0.76 Wirewound 0.33 0.86 1.02 0.64 82,0 @ 250MHz High Frequency 0.64 Surface Mount Terminals Surface Mount 2000 pcs/reel Taped & Reeled 34 1700 3650 No 0603 ±2%
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
1.7GHz - L Typ.
1.7GHz - Q Typ.
900MHz - L Typ.
900MHz - Q Typ.
A Max. (mm)
B Max. (mm)
C Max. (mm)
Colour Code
Current Rating (Max) (mA)
D Ref. (mm)
DC Resistance (Ω)
E (mm)
Element Type
F (mm)
G (mm)
H (mm)
I (mm)
Inductance (nH)
Inductor Type
J (mm)
Lead Type
Mount Style
Packaging
Packaging Method
Quality Factor
S.R.F. Min. (MHz)
Series
Shielded
Size Code
Tolerance (%)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.