Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description 36 MODII VRT SR CE 100
Part Number 3-146763-4
URL http://www.te.com/usa-en/product-3-146763-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
PCB Thickness (Recommended) [mm] 1.4 – 2.4
Centerline (Pitch) [mm] 2.54
Housing Color Black
Number of Positions 36
Termination Method to Printed Circuit Board Through Hole
Contact Mating Area Plating Material Tin-Lead
UL Flammability Rating UL 94V-0
Contact Type Socket
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Tube
Sealable No
Pick and Place Cover Without
Housing Material Polyester - GF
PCB Mount Orientation Vertical
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series PCB Thickness (Recommended) [mm] Stack Height [mm] Centerline (Pitch) [mm] Row-to-Row Spacing [mm] Housing Color Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Sealable Pick and Place Cover Housing Material PCB Mount Orientation
1 3-146763-4 36 MODII VRT SR CE 100 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 Black 36 Through Hole Tin-Lead UL 94V-0 Socket Without Printed Circuit Board Tube No Without Polyester - GF Vertical
2 3-534237-4 36 MODII VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 2.54 Black 36 Through Hole - Solder Gold UL 94V-0 Socket Without Printed Circuit Board Box & Tube No Polyester - GF Vertical
3 3-535541-4 36 MODIV VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.4 – 2.4 6.22 2.54 Black 36 Through Hole - Solder Gold UL 94V-0 Socket Without Printed Circuit Board Box & Tube No Without Polyester - GF Vertical
4 3-535584-5 36 MODIV VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 Black 36 Through Hole - Solder Tin-Lead UL 94V-0 Socket Without Printed Circuit Board No Without Thermoplastic Vertical
5 8-146138-5 36 MODIV VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.57 2.54 Black 36 Through Hole - Solder Gold UL 94V-0 Socket Without Printed Circuit Board No Without Polyester - GF Vertical
6 8-146763-4 36 MODII VRT SR CE 100 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 Black 36 Through Hole Tin UL 94V-0 Socket Without Printed Circuit Board Tube No Without Polyester - GF Vertical
7 8-535541-4 36 MODIV VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 Black 36 Through Hole - Solder Gold UL 94V-0 Socket Without Printed Circuit Board Box & Tube No Polyester - GF Vertical
8 8-535584-5 36 MODIV VRT SR CE 100/115 Buy Now Product Documentation AMPMODU 1.4 – 2.4 2.54 Black 36 Through Hole - Solder Tin UL 94V-0 Socket Without Printed Circuit Board No Thermoplastic Vertical
Part Number
Description
Buy Now
Product Documentation
Series
PCB Thickness (Recommended) [mm]
Stack Height [mm]
Centerline (Pitch) [mm]
Row-to-Row Spacing [mm]
Housing Color
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Sealable
Pick and Place Cover
Housing Material
PCB Mount Orientation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.