2

Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description 35 POS AMP SEAL HDR ASSY
Part Number 776180-5
URL http://www.te.com/usa-en/product-776180-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPSEAL
Length [mm] 76.9
Length [in] 3.02
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Width [mm] 37.9
Width [in] 1.49
Operating Temperature (Max) [°C] 90
Operating Temperature (Max) [°F] 212
Pin Diameter [mm] 1.3
Pin Diameter [in] .051
Tab Width [mm] 1.3
Tab Width [in] .051
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 250
Profile Height from PCB [mm] 32.1
Profile Height from PCB [in] 1.26
Voltage Rating (Max) [VAC] 250
Connector System Wire-to-Board
Panel Mount Feature With
Termination Method Through Hole - Solder
Packaging Quantity 1
Mounting Holes Without
Locking Interface With
Number of Positions 35
Packaging Type Package
Number of Sections 1
Number of Signal Positions 35
Number of Rows 3
PCB Mount Retention Type Boardlock
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Blue
Sealable Yes
PCB Mount Alignment Without
Shielded No
Mounting Orientation Horizontal/90°
Interface Plating Tin (Sn)
Hybrid Header No
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Pin Diameter [mm] Pin Diameter [in] Tab Width [mm] Tab Width [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Voltage Rating (Max) [VAC] Connector System Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Sections Number of Signal Positions Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Hybrid Header Circuit Application
1 776180-5 35 POS AMP SEAL HDR ASSY Buy Now AMPSEAL 76.9 3.02 1.57 .062 37.9 1.49 90 212 1.3 .051 1.3 .051 250 -40 – 105 -40 – 221 4 .157 250 32.1 1.26 250 Wire-to-Board With Through Hole - Solder 1 Without With 35 Package 1 35 3 Boardlock With Printed Circuit Board Blue Yes Without No Horizontal/90° Tin (Sn) No Power & Signal
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Pin Diameter [mm]
Pin Diameter [in]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Profile Height from PCB [mm]
Profile Height from PCB [in]
Voltage Rating (Max) [VAC]
Connector System
Panel Mount Feature
Termination Method
Packaging Quantity
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Sections
Number of Signal Positions
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Hybrid Header
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.