Automotive Connector Caps & Covers

Manufacturer TE Connectivity
Description 32 POS AIRBAG CONN SHELL WITH
Part Number 284715-1
URL http://www.te.com/usa-en/product-284715-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Accessory Type Cover Assembly
Cable Exit Angle 90 (Right Angle)
Strain Relief With
Color Black
Material PA GF
Packaging Method Box
Packaging Quantity 180
Connector System Wire-to-Board
Number of Positions 32
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Cable Exit Angle Strain Relief Color Material Packaging Method Packaging Quantity Connector System Number of Positions
1 284715-1 32 POS AIRBAG CONN SHELL WITH Buy Now MQS -40 – 140 -40 – 284 Cover Assembly 90 (Right Angle) With Black PA GF Box 180 Wire-to-Board 32
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Cable Exit Angle
Strain Relief
Color
Material
Packaging Method
Packaging Quantity
Connector System
Number of Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.