Trimmers

Manufacturer TE Connectivity
Description 3121X 1K - 1623921-1
Part Number 1623921-1
URL http://www.te.com/usa-en/product-1623921-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1623921-1
Resistance [O] 1K
Power Rating [W] .15
Dimensions [mm] 2.75 x 2.2 x 1.05
Voltage Rating [V] 50
Sealed No
Termination Type Surface Mount Terminals
Mount Style Surface Mount
Tolerance 25%
Comment Open Frame
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Resistance [O] Power Rating [W] Dimensions [mm] Voltage Rating [V] Sealed Termination Type Mount Style Tolerance Comment
1 1623921-1 3121X 1K - 1623921-1 Buy Now 1623921-1 1K .15 2.75 x 2.2 x 1.05 50 No Surface Mount Terminals Surface Mount 25% Open Frame
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Resistance [O]
Power Rating [W]
Dimensions [mm]
Voltage Rating [V]
Sealed
Termination Type
Mount Style
Tolerance
Comment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.