PCB Spring Contacts

Manufacturer TE Connectivity
Description 3100089=SHIELD FINGER - 3100089
Part Number 1437259-6
URL http://www.te.com/usa-en/product-1437259-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 3100089
Width [mm] 2.5
Width [in] .098
Contact Plating Thickness [µm] .05
Current Rating [A] 1.5
Contact Current Rating (Max) [A] 1.5
Uncompressed Height [mm] 4
Uncompressed Height [in] .157
Contact Plating Material Nickel
Preloaded No
Packaging Method Tape & Reel
Packaging Quantity 2000
Product Type Spring Finger
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Width [mm] Width [in] Contact Plating Thickness [µm] Current Rating [A] Contact Current Rating (Max) [A] Uncompressed Height [mm] Uncompressed Height [in] Contact Plating Material Preloaded Packaging Method Packaging Quantity Product Type Circuit Application
1 1437259-6 3100089=SHIELD FINGER - 3100089 Buy Now 3100089 2.5 .098 .05 1.5 1.5 4 .157 Nickel No Tape & Reel 2000 Spring Finger Signal
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Width [mm]
Width [in]
Contact Plating Thickness [µm]
Current Rating [A]
Contact Current Rating (Max) [A]
Uncompressed Height [mm]
Uncompressed Height [in]
Contact Plating Material
Preloaded
Packaging Method
Packaging Quantity
Product Type
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.