Solid State Lighting Connectors

Manufacturer TE Connectivity
Description 3.0MM VERTICAL DIP WTB CONN. 4P_BLACK
Part Number 1-2834216-2
URL http://www.te.com/usa-en/product-1-2834216-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product selection
Selector Part Number Description Buy Now
1 1-2834216-2 3.0MM VERTICAL DIP WTB CONN. 4P_BLACK Buy Now
2 1-2834216-4 3.0MM VERTICAL DIP WTB CONN. 8P_BLACK Buy Now
3 1-2834216-5 3.0MM VERTICAL DIP WTB CONN. 10P_BLACK Buy Now
4 1-2834216-7 3.0MM VERTICAL DIP WTB CONN. 14P_BLACK Buy Now
Part Number
Description
Buy Now
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.