Solid State Lighting Connectors

Manufacturer TE Connectivity
Description 3.0MM PLUG HSG 4P_BLACK
Part Number 1-2834219-2
URL http://www.te.com/usa-en/product-1-2834219-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Product selection
Selector Part Number Description Buy Now
1 1-2834219-2 3.0MM PLUG HSG 4P_BLACK Buy Now
2 1-2834219-3 3.0MM PLUG HSG 6P_BLACK Buy Now
3 1-2834219-4 3.0MM PLUG HSG 8P_BLACK Buy Now
4 1-2834219-5 3.0MM PLUG HSG 10P_BLACK Buy Now
5 1-2834219-7 3.0MM PLUG HSG 14P_BLACK Buy Now
6 2834220-1 3.0MM PLUG CONTACT Buy Now
Part Number
Description
Buy Now
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.