SIM Card Connectors

Manufacturer TE Connectivity
Description 3 IN 2 CONNECTOR ASSY
Part Number 2290741-1
URL http://www.te.com/usa-en/product-2290741-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SIM Connectors
Voltage Rating [VAC] 10
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.1
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] .3
Height Above PC Board [mm] 1.42
Current Rating (Max) [A] .3
Housing Color Black
Housing Material LCP (Liquid Crystal Polymer)
Packaging Method Tape & Reel
Packaging Quantity 1200
Product Type Connector
Shell Material Stainless Steel
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 20
Contact Base Material Copper Alloy
Card Insertion Style Tray Type
Module Type SIM (Security Identity Module)
PCB Mounting Style Surface Mount
Number of Contacts 20
Ejector Type Pin Push
Card Detection Switch With
Card Type Pin Push
Product selection
Selector Part Number Description Buy Now Series Voltage Rating [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Current Rating (Max) [A] Housing Color Housing Material Packaging Method Packaging Quantity Product Type Shell Material Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Card Insertion Style Module Type PCB Mounting Style Number of Contacts Ejector Type Card Detection Switch Card Type
1 2290741-1 3 IN 2 CONNECTOR ASSY Buy Now SIM Connectors 10 -40 – 85 -40 – 185 1.1 .04 .3 1.42 .3 Black LCP (Liquid Crystal Polymer) Tape & Reel 1200 Connector Stainless Steel Printed Circuit Board Board Mount Signal 20 Copper Alloy Tray Type SIM (Security Identity Module) Surface Mount 20 Pin Push With Pin Push
Part Number
Description
Buy Now
Series
Voltage Rating [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Current Rating (Max) [A]
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Shell Material
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Card Insertion Style
Module Type
PCB Mounting Style
Number of Contacts
Ejector Type
Card Detection Switch
Card Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.