SIM Card Connectors

Manufacturer TE Connectivity
Description 3 IN 2 COMBO CONNECTOR
Part Number 2295782-1
URL http://www.te.com/usa-en/product-2295782-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SIM Connectors
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.1
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] .3
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 20
PCB Mounting Style Surface Mount
Number of Contacts 20
Card Type Pin Push
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions PCB Mounting Style Number of Contacts Card Type
1 2295782-1 3 IN 2 COMBO CONNECTOR Buy Now SIM Connectors -40 – 85 -40 – 185 1.1 .1 .3 Printed Circuit Board Board Mount Signal 20 Surface Mount 20 Pin Push
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
PCB Mounting Style
Number of Contacts
Card Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.