Keylock Switches

Manufacturer TE Connectivity
Description 2SWK132AL101=NON UL KEYLOCKS S - 2-1437597-3
Part Number 2-1437597-3
URL http://www.te.com/usa-en/product-2-1437597-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SWK
Also Known As (Marketing Alias) 2-1437597-3
Contact Current Rating [A] 1
Voltage Rating [VAC] 110
Life Expectancy [Cycles] 10000
Panel Cutout Size [mm] 19.3 x 16.3
Panel Cutout Size [in] .76 x .64
Contact Resistance [mO] 50
Mounting Type Panel
Number of Positions 2
Comment All keylocks are supplied with 2 brass keys on a ring.
Product Type Switch
Switch Type Key Lock
Frame Material Stainless Steel
Contact Timing Non-Shorting
Cylinder Material Zinc Alloy
Key Changes 25 Standard
Lock Body Zinc Alloy
Remove Key Position 1 or 2
Terminals/Fixed Contact Type Screw/Solder
Illuminated No
Oil-Tight No
Actuator Material Brass
Actuator Travel 90°
Soldering Type Hand
Operating Function Position 1 Off
Kontaktoberfläche Silver
Configuration (Pole-Throw) Single Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Voltage Rating [VAC] Life Expectancy [Cycles] Panel Cutout Size [mm] Panel Cutout Size [in] Contact Resistance [mO] Mounting Type Number of Positions Comment Product Type Switch Type Frame Material Contact Timing Cylinder Material Key Changes Lock Body Remove Key Terminals/Fixed Contact Type Illuminated Oil-Tight Actuator Material Actuator Travel Soldering Type Operating Function Kontaktoberfläche Configuration (Pole-Throw)
1 2-1437597-3 2SWK132AL101=NON UL KEYLOCKS S - 2-1437597-3 Buy Now SWK 2-1437597-3 1 110 10000 19.3 x 16.3 .76 x .64 50 Panel 2 All keylocks are supplied with 2 brass keys on a ring. Switch Key Lock Stainless Steel Non-Shorting Zinc Alloy 25 Standard Zinc Alloy Position 1 or 2 Screw/Solder No No Brass 90° Hand Position 1 Off Silver Single Pole - Single Throw
2 2-1437597-7 2SWK231AL101=non ul keylock - 2-1437597-7 Buy Now SWK 2-1437597-7 1 110 10000 19.3 x 16.3 .76 x .64 50 Panel 2 (On) indicates momentary position. Switch Key Lock Stainless Steel Non-Shorting Zinc Alloy 25 Standard Zinc Alloy Position 1 Screw/Solder No No Brass 90° Hand Position 2 (On) Silver Single Pole - Single Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Voltage Rating [VAC]
Life Expectancy [Cycles]
Panel Cutout Size [mm]
Panel Cutout Size [in]
Contact Resistance [mO]
Mounting Type
Number of Positions
Comment
Product Type
Switch Type
Frame Material
Contact Timing
Cylinder Material
Key Changes
Lock Body
Remove Key
Terminals/Fixed Contact Type
Illuminated
Oil-Tight
Actuator Material
Actuator Travel
Soldering Type
Operating Function
Kontaktoberfläche
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.