TE Connectivity

Infotainment & Multimedia Cable Assemblies

Manufacturer TE Connectivity
Description 2POS,MQS,HYBRID,CABLE ASSY,FAKRA II PLUG
Part Number 2282466-5
Shielded Yes
Impedance [OHM] 50
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Cable Type Copper
Operating Voltage [VAC] 800 Max
Jacket Material PVC
Sealed No
Cable Assembly Type Coax
Capacitance [PFF] 28.65
Product selection
Selector Part Number Description Buy Now Shielded Impedance [OHM] Operating Temperature Range [DEGC] Operating Temperature Range [DEGF] Cable Type Operating Voltage [VAC] Jacket Material Sealed Cable Assembly Type Capacitance [PFF]
1 2282466-5 2POS,MQS,HYBRID,CABLE ASSY,FAKRA II PLUG Buy Now Yes 50 -40 – 105 -40 – 221 Copper 800 Max PVC No Coax 28.65
Part Number
Description
Buy Now
Shielded
Impedance [OHM]
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Cable Type
Operating Voltage [VAC]
Jacket Material
Sealed
Cable Assembly Type
Capacitance [PFF]
Documentation
Contact the supplier