Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 2P TAB HSG NAT
Part Number 365057-1
URL http://www.te.com/usa-en/product-365057-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Height [mm] 31.3
Height [in] 1.232
Length [mm] 20.2
Length [in] .795
Row-to-Row Spacing [mm] 3.4
Row-to-Row Spacing [in] .134
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 6.2
Centerline (Pitch) [in] .244
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 2
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-2
Connector Style Housing for female terminals
Hybrid Connector No
Terminal Position Assurance Yes
Packaging Method Bag
Color Natural
Body Material PA
Connector Position Assurance Capable No
Connector Code 1
Sealable No
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 365057-1 2P TAB HSG NAT Buy Now Timer Connector System 31.3 1.232 20.2 .795 3.4 .134 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Yes Bag Natural PA No 1 No 1 Signal
2 365057-2 2P TAB HSG GRY Buy Now Timer Connector System 31.3 1.232 20.2 .795 3.4 .134 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Yes Bag Gray PA No 2 No 1 Signal
3 365057-3 2P TAB HSG BLK - 0-0365057-3 Buy Now Timer Connector System 0-0365057-3 31.3 1.232 20.2 .795 3.4 .134 2.8 .11 6.2 .244 Wire-to-Wire Yes No 2 On the Terminal UL 94V-2 Housing for female terminals No Yes Bag Black PA No 3 No 1 Signal
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.