Ballast Connectors

Manufacturer TE Connectivity
Description 2P REC, MINIATURE WATERPROOF CONN.WHITE
Part Number 1-2834075-2
URL http://www.te.com/usa-en/product-1-2834075-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SlimSeal Miniature Connectors
Wire/Cable Size [AWG] 18 – 22
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 2.5
Contact Current Rating (Max) [A] 5
Operating Voltage (Max) [VAC] 400
Product Type Connector
Agency/Standard UL
Agency/Standard Number UL 1977
Circuit Identification Feature With
Number of Rows 1
Tool-less Wire Termination No
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Wire & Cable
Connector System Wire-to-Wire
Number of Positions 2
Sealable Yes
Termination Method to Wire & Cable Crimp
UV Exposure Rated No
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [AWG] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Contact Current Rating (Max) [A] Operating Voltage (Max) [VAC] Product Type Agency/Standard Agency/Standard Number Circuit Identification Feature Number of Rows Tool-less Wire Termination UL Flammability Rating Connector & Contact Terminates To Connector System Number of Positions Sealable Termination Method to Wire & Cable UV Exposure Rated
1 1-2834075-2 2P REC, MINIATURE WATERPROOF CONN.WHITE Buy Now SlimSeal Miniature Connectors 18 – 22 -40 – 105 -40 – 221 2.5 5 400 Connector UL UL 1977 With 1 No UL 94V-0 Wire & Cable Wire-to-Wire 2 Yes Crimp No
Part Number
Description
Buy Now
Series
Wire/Cable Size [AWG]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Contact Current Rating (Max) [A]
Operating Voltage (Max) [VAC]
Product Type
Agency/Standard
Agency/Standard Number
Circuit Identification Feature
Number of Rows
Tool-less Wire Termination
UL Flammability Rating
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Termination Method to Wire & Cable
UV Exposure Rated
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.